Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SF20-DRC170M-3
Part Number
|
---|
SF20-DRC170M-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | φ Dcmin. (mm) | φ Dcmax. (mm) | φD1 (mm) | Ls (mm) | φDs(h6) (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Compatible Tip | Part, Chip Replacement Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
352.66 € | 1 | 8 Days | 17.00 | 17.99 | 25 | 50 | 20 | 131 | 81 | 75 | 54 | DC1700M-SC~DC1790M-SC | WDRC17 |
Loading...
This page is Magic Drill SF-DRC Type (Machining Depth: 3 x D), part number SF20-DRC170M-3.
You can find the detail information about specifications and dimensions on part number SF20-DRC170M-3.
Configure
Basic Attributes
Type
φ Dcmin.(mm)
φ Dcmax.(mm)
φD1(mm)
Ls(mm)
φDs(h6)(mm)
L(mm)
L1(mm)
L2(mm)
L3(mm)
Compatible Tip
Part, Chip Replacement Wrench
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SF16-DRC100M-3 |
SF16-DRC105M-3 |
SF16-DRC110M-3 |
SF25-DRC180M-3 |
SF25-DRC190M-3 |
SF25-DRC200M-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | φ Dcmin. (mm) | φ Dcmax. (mm) | φD1 (mm) | Ls (mm) | φDs(h6) (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Compatible Tip | Part, Chip Replacement Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
260.12 € | 1 | 8 Days | 10.00 | 10.49 | 20 | 48 | 16 | 97 | 49 | 43 | 32 | DC1000M-SC~DC1040M-SC | WDRC10(WDRC17) | ||
276.28 € | 1 | 8 Days | 10.50 | 10.99 | 20 | 48 | 16 | 99 | 51 | 45 | 33 | DC1050M-SC~DC1090M-SC | WDRC10(WDRC17) | ||
276.28 € | 1 | 8 Days | 11.00 | 11.49 | 20 | 48 | 16 | 101 | 53 | 47 | 35 | DC1100M-SC~DC1140M-SC | WDRC10(WDRC17) | ||
352.66 € | 1 | 8 Days | 18.00 | 18.99 | 32 | 56 | 25 | 141 | 85 | 79 | 57 | DC1800M-SC~DC1890M-SC | WDRC17 | ||
471.64 € | 1 | 8 Days | 19.00 | 19.99 | 32 | 56 | 25 | 145 | 89 | 83 | 60 | DC1900M-SC~DC1990M-SC | WDRC17 | ||
471.64 € | 1 | 8 Days | 20.00 | 20.99 | 32 | 56 | 25 | 149 | 93 | 87 | 63 | DC2000M-SC~DC2099M-SC | WDRC17 |