Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SF25-DRC180M-5
Part Number
|
---|
SF25-DRC180M-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | φ Dcmin. (mm) | φ Dcmax. (mm) | φD1 (mm) | Ls (mm) | φDs(h6) (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Compatible Tip | Part, Chip Replacement Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
437.86 € | 1 | 8 Days | 18.00 | 18.99 | 32 | 56 | 25 | 181 | 125 | 119 | 95 | DC1800M-SC~DC1890M-SC | WDRC17 |
Loading...
This page is Magic Drill SF-DRC Type (Machining Depth: 5 x D), part number SF25-DRC180M-5.
You can find the detail information about specifications and dimensions on part number SF25-DRC180M-5.
Configure
Basic Attributes
Type
φ Dcmin.(mm)
φ Dcmax.(mm)
φD1(mm)
Ls(mm)
φDs(h6)(mm)
L(mm)
L1(mm)
L2(mm)
L3(mm)
Compatible Tip
Part, Chip Replacement Wrench
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SF12-DRC095M-5 |
SF16-DRC100M-5 |
SF16-DRC105M-5 |
SF25-DRC190M-5 |
SF25-DRC200M-5 |
SF25-DRC210M-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | φ Dcmin. (mm) | φ Dcmax. (mm) | φD1 (mm) | Ls (mm) | φDs(h6) (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Compatible Tip | Part, Chip Replacement Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
297.59 € | 1 | 8 Days | 9.50 | 9.99 | 16 | 45 | 12 | 114 | 69 | 63 | 50 | DC0950M-SC~DC0990M-SC | WDRC8(WDRC17) | ||
297.59 € | 1 | 8 Days | 10.00 | 10.49 | 20 | 48 | 16 | 120 | 72 | 66 | 53 | DC1000M-SC~DC1040M-SC | WDRC10(WDRC17) | ||
310.06 € | 1 | 8 Days | 10.50 | 10.99 | 20 | 48 | 16 | 123 | 75 | 69 | 55 | DC1050M-SC~DC1090M-SC | WDRC10(WDRC17) | ||
507.63 € | 1 | 8 Days | 19.00 | 19.99 | 32 | 56 | 25 | 187 | 131 | 125 | 100 | DC1900M-SC~DC1990M-SC | WDRC17 | ||
507.63 € | 1 | 8 Days | 20.00 | 20.99 | 32 | 56 | 25 | 193 | 137 | 131 | 105 | DC2000M-SC~DC2099M-SC | WDRC17 | ||
579.60 € | 1 | 8 Days | 21.00 | 21.99 | 32 | 56 | 25 | 200 | 144 | 138 | 110 | DC2100M-SC~DC2150M-SC | WDRC17 |