Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SF12-DRC090M-5
Part Number
|
---|
SF12-DRC090M-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | φ Dcmin. (mm) | φ Dcmax. (mm) | φD1 (mm) | Ls (mm) | φDs(h6) (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Compatible Tip | Part, Chip Replacement Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
246.54 € | 1 | 6 Days | 9.00 | 9.49 | 16 | 45 | 12 | 110 | 65 | 59 | 48 | DC0900M-SC~DC0940M-SC | WDRC8(WDRC17) |
Loading...
This page is Magic Drill SF-DRC Type (Machining Depth: 5 x D), part number SF12-DRC090M-5.
You can find the detail information about specifications and dimensions on part number SF12-DRC090M-5.
Configure
Basic Attributes
Type
φ Dcmin.(mm)
φ Dcmax.(mm)
φD1(mm)
Ls(mm)
φDs(h6)(mm)
L(mm)
L1(mm)
L2(mm)
L3(mm)
Compatible Tip
Part, Chip Replacement Wrench
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SF12-DRC080M-5 |
SF12-DRC085M-5 |
SF12-DRC095M-5 |
SF16-DRC100M-5 |
SF16-DRC105M-5 |
SF16-DRC110M-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | φ Dcmin. (mm) | φ Dcmax. (mm) | φD1 (mm) | Ls (mm) | φDs(h6) (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Compatible Tip | Part, Chip Replacement Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
239.24 € | 1 | 6 Days | 7.94 | 8.49 | 16 | 45 | 12 | 104 | 59 | 53 | 43 | DC0794M-SC~DC0840M-SC | WDRC8(WDRC17) | ||
246.54 € | 1 | 6 Days | 8.50 | 8.99 | 16 | 45 | 12 | 107 | 62 | 56 | 45 | DC0850M-SC~DC0890M-SC | WDRC8(WDRC17) | ||
218.66 € | 1 | 6 Days | 9.50 | 9.99 | 16 | 45 | 12 | 114 | 69 | 63 | 50 | DC0950M-SC~DC0990M-SC | WDRC8(WDRC17) | ||
246.54 € | 1 | 6 Days | 10.00 | 10.49 | 20 | 48 | 16 | 120 | 72 | 66 | 53 | DC1000M-SC~DC1040M-SC | WDRC10(WDRC17) | ||
256.88 € | 1 | 6 Days | 10.50 | 10.99 | 20 | 48 | 16 | 123 | 75 | 69 | 55 | DC1050M-SC~DC1090M-SC | WDRC10(WDRC17) | ||
256.88 € | 1 | 6 Days | 11.00 | 11.49 | 20 | 48 | 16 | 126 | 78 | 72 | 58 | DC1100M-SC~DC1140M-SC | WDRC10(WDRC17) |