Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S40-DRZ4998-15
Part Number
|
---|
S40-DRZ4998-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | φDc (mm) | φd (mm) | φD1 (mm) | Rc (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench | Clamp screw | Compatible Tip | Radial direction offset-capable range (mm) | Plug | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
497.35 € | 1 | 8 Days | 49 | 40 | 60 | Rc1/4 | 204 | 135 | 98 | DT-20 | SB-5085TR | ZCMT150408/ZCMT150406SP | +2.0 | GP-2 |
Loading...
Number of flutes | 2 |
---|
This page is Magic Drill DRZ Type (Machining Depth: 2 x D), part number S40-DRZ4998-15.
You can find the detail information about specifications and dimensions on part number S40-DRZ4998-15.
Configure
Basic Attributes
Type
φDc(mm)
φd(mm)
φD1(mm)
Rc(mm)
L1(mm)
L2(mm)
L3(mm)
Wrench
Clamp screw
Compatible Tip
Radial direction offset-capable range (mm)
Plug
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S20-DRZ145290-05 |
S20-DRZ1530-05 |
S20-DRZ155310-05 |
S40-DRZ50100-15 |
S40-DRZ51102-15 |
S40-DRZ52104-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | φDc (mm) | φd (mm) | φD1 (mm) | Rc (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench | Clamp screw | Compatible Tip | Radial direction offset-capable range (mm) | Plug |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
279.39 € | 1 | 8 Days | 14.5 | 20 | 27 | Rc1/8 | 98 | 55 | 29 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
279.39 € | 1 | 8 Days | 15 | 20 | 27 | Rc1/8 | 100 | 57 | 30 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
337.74 € | 1 | 8 Days | 15.5 | 20 | 27 | Rc1/8 | 100 | 57 | 31 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
497.35 € | 1 | 8 Days | 50 | 40 | 60 | Rc1/4 | 204 | 135 | 100 | DT-20 | SB-5085TR | ZCMT150408/ZCMT150406SP | +1.7 | GP-2 | ||
497.35 € | 1 | 8 Days | 51 | 40 | 60 | Rc1/4 | 205 | 136 | 102 | DT-20 | SB-5085TR | ZCMT150408/ZCMT150406SP | +1.2 | GP-2 | ||
497.35 € | 1 | 8 Days | 52 | 40 | 60 | Rc1/4 | 205 | 136 | 104 | DT-20 | SB-5085TR | ZCMT150408/ZCMT150406SP | +1.0 | GP-2 |