Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S20-DRZ135270-05
Part Number
|
---|
S20-DRZ135270-05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | φDc (mm) | φd (mm) | φD1 (mm) | Rc (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench | Clamp screw | Compatible Tip | Radial direction offset-capable range (mm) | Plug | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
337.23 € | 1 | 8 Days | 13.5 | 20 | 27 | Rc1/8 | 95 | 52 | 27 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 |
Loading...
Number of flutes | 2 |
---|
This page is Magic Drill DRZ Type (Machining Depth: 2 x D), part number S20-DRZ135270-05.
You can find the detail information about specifications and dimensions on part number S20-DRZ135270-05.
Configure
Basic Attributes
Type
φDc(mm)
φd(mm)
φD1(mm)
Rc(mm)
L1(mm)
L2(mm)
L3(mm)
Wrench
Clamp screw
Compatible Tip
Radial direction offset-capable range (mm)
Plug
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S20-DRZ1326-05 |
S20-DRZ1428-05 |
S20-DRZ145290-05 |
S20-DRZ1530-05 |
S20-DRZ155310-05 |
S25-DRZ1632-06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | φDc (mm) | φd (mm) | φD1 (mm) | Rc (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench | Clamp screw | Compatible Tip | Radial direction offset-capable range (mm) | Plug |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
337.23 € | 1 | 8 Days | 13 | 20 | 27 | Rc1/8 | 95 | 52 | 26 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
337.23 € | 1 | 8 Days | 14 | 20 | 27 | Rc1/8 | 98 | 55 | 28 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
279.39 € | 1 | 8 Days | 14.5 | 20 | 27 | Rc1/8 | 98 | 55 | 29 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
279.39 € | 1 | 8 Days | 15 | 20 | 27 | Rc1/8 | 100 | 57 | 30 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
337.74 € | 1 | 8 Days | 15.5 | 20 | 27 | Rc1/8 | 100 | 57 | 31 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
354.86 € | 1 | 8 Days | 16 | 25 | 32 | Rc1/8 | 115 | 61 | 32 | DT-7 | SB-2260TR | ZCMT06T204/ZCMT06T204SP/ZCMT06T204SU | +1.1 | GP-1 |