Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S32-DRZ2884-10
Part Number
|
---|
S32-DRZ2884-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | φDc (mm) | φd (mm) | φD1 (mm) | Rc (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench | Clamp screw | Compatible Tip | Radial direction offset-capable range (mm) | Plug | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
448.88 € | 1 | 6 Days | 28 | 32 | 42 | Rc1/4 | 176 | 117 | 84 | DT-15 | SB-4085TR | ZCMT10T304/ZCMT10T304SP | +2.2 | GP-2 |
Loading...
Number of flutes | 2 |
---|
This page is Magic Drill DRZ Type (Machining Depth: 3 x D), part number S32-DRZ2884-10.
You can find the detail information about specifications and dimensions on part number S32-DRZ2884-10.
Configure
Basic Attributes
Type
φDc(mm)
φd(mm)
φD1(mm)
Rc(mm)
L1(mm)
L2(mm)
L3(mm)
Wrench
Clamp screw
Compatible Tip
Radial direction offset-capable range (mm)
Plug
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S20-DRZ145435-05 |
S20-DRZ1545-05 |
S20-DRZ155465-05 |
S32-DRZ295885-10 |
S32-DRZ2987-10 |
S32-DRZ305915-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | φDc (mm) | φd (mm) | φD1 (mm) | Rc (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench | Clamp screw | Compatible Tip | Radial direction offset-capable range (mm) | Plug |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354.86 € | 1 | 6 Days | 14.5 | 20 | 27 | Rc1/8 | 112 | 69 | 43.5 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
294.52 € | 1 | 6 Days | 15 | 20 | 27 | Rc1/8 | 115 | 72 | 45 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
294.00 € | 1 | 6 Days | 15.5 | 20 | 27 | Rc1/8 | 115 | 72 | 46.5 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
448.88 € | 1 | 6 Days | 29.5 | 32 | 42 | Rc1/4 | 179 | 120 | 88.5 | DT-15 | SB-4085TR | ZCMT10T304/ZCMT10T304SP | +1.8 | GP-2 | ||
448.88 € | 1 | 6 Days | 29 | 32 | 42 | Rc1/4 | 179 | 120 | 87 | DT-15 | SB-4085TR | ZCMT10T304/ZCMT10T304SP | +2.0 | GP-2 | ||
448.88 € | 1 | 6 Days | 30.5 | 32 | 45 | Rc1/4 | 181 | 122 | 91.5 | DT-15 | SB-4085TR | ZCMT10T304/ZCMT10T304SP | +1.5 | GP-2 |