Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S32-DRZ35140-12
Part Number
|
---|
S32-DRZ35140-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | φDc (mm) | φd (mm) | φD1 (mm) | Rc (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench | Clamp screw | Compatible Tip | Radial direction offset-capable range (mm) | Plug | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
560.51 € | 1 | 8 Days | 35 | 32 | 55 | Rc1/4 | 234 | 175 | 140 | DT-20 | SB-5085TR | ZCMT12T306/ZCMT12T304SP | +2.4 | GP-2 |
Loading...
Number of flutes | 2 |
---|
This page is Magic Drill DRZ Type (Machining Depth: 4 x D), part number S32-DRZ35140-12.
You can find the detail information about specifications and dimensions on part number S32-DRZ35140-12.
Configure
Basic Attributes
Type
φDc(mm)
φd(mm)
φD1(mm)
Rc(mm)
L1(mm)
L2(mm)
L3(mm)
Wrench
Clamp screw
Compatible Tip
Radial direction offset-capable range (mm)
Plug
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S20-DRZ1456-05 |
S20-DRZ155620-05 |
S20-DRZ1560-05 |
S32-DRZ36144-12 |
S32-DRZ37148-12 |
S32-DRZ38152-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | φDc (mm) | φd (mm) | φD1 (mm) | Rc (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench | Clamp screw | Compatible Tip | Radial direction offset-capable range (mm) | Plug |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
411.92 € | 1 | 8 Days | 14 | 20 | 27 | Rc1/8 | 126 | 83 | 56 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
411.42 € | 1 | 8 Days | 15.5 | 20 | 27 | Rc1/8 | 130 | 87 | 62 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
411.42 € | 1 | 8 Days | 15 | 20 | 27 | Rc1/8 | 130 | 87 | 60 | FT-6 | SB-2045TR | ZCMT050203/ZCMT050203SP/ZCMT050203SU | +0.5 | GP-1 | ||
560.51 € | 1 | 8 Days | 36 | 32 | 55 | Rc1/4 | 239 | 180 | 144 | DT-20 | SB-5085TR | ZCMT12T306/ZCMT12T304SP | +2.2 | GP-2 | ||
560.51 € | 1 | 8 Days | 37 | 32 | 55 | Rc1/4 | 242 | 183 | 148 | DT-20 | SB-5085TR | ZCMT12T306/ZCMT12T304SP | +1.9 | GP-2 | ||
560.51 € | 1 | 8 Days | 38 | 32 | 55 | Rc1/4 | 246 | 187 | 152 | DT-20 | SB-5085TR | ZCMT12T306/ZCMT12T304SP | +1.7 | GP-2 |