Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDKR1203AUEN-S-TN100M
Part Number
|
---|
SDKR1203AUEN-S-TN100M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | A (mm) | T (mm) | X (mm) | Z (mm) | α | β | γ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.45 € | 10 | Available | 6 Days | S (Square) | Steel | - | TN100M | - | 12.70 | 3.18 | 0.5 | 1.7 | 15° | 23° | 45° |
Loading...
This page is Milling Tip, part number SDKR1203AUEN-S-TN100M.
You can find the detail information about specifications and dimensions on part number SDKR1203AUEN-S-TN100M.
Configure
Basic Attributes
rε(mm)
Selfishly
Type
Shape (initial letter of model number)
Work material
Material
A(mm)
T(mm)
X(mm)
Z(mm)
α
β
γ
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SDKN1203AUFN-KW10 |
SDKN1203AUTN-TN100M |
SDKN1504AUTN-TN100M |
SEEN1203AFFR-W-KW10 |
SEEN1203AFTN-TN100M |
SEKN1203AFFN-KW10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | A (mm) | T (mm) | X (mm) | Z (mm) | α | β | γ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.22 € | 10 | Available | 6 Days | S (Square) | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | KW10 | - | 12.70 | 3.18 | 0.5 | 1.2 | 15° | 23° | 45° | |
6.75 € | 10 | 6 Days | S (Square) | Steel | - | TN100M | - | 12.70 | 3.18 | 0.5 | 1.2 | 15° | 23° | 45° | ||
11.55 € | 10 | 6 Days | S (Square) | Steel | - | TN100M | - | 15.875 | 4.76 | 0.5 | 1.2 | 15° | 23° | 45° | ||
11.55 € | 5 | Available | 6 Days | S (Square) | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | B=14.56 | KW10 | Right-hand | 12.70 | 3.18 | - | 3.5 | 20° | 25° | 45° | |
7.45 € | 10 | Available | 6 Days | S (Square) | Steel | - | TN100M | - | 12.70 | 3.18 | 0.5 | 1.4 | 20° | 25° | 45° | |
8.22 € | 10 | 6 Days | S (Square) | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | KW10 | - | 12.70 | 3.18 | 0.5 | 1.4 | 20° | 25° | 45° |