Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TEKN2204PTFR-KW10
Part Number
|
---|
TEKN2204PTFR-KW10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | A (mm) | T (mm) | X (mm) | Z (mm) | α | β | γ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.90 € | 10 | 6 Days | T (Equilateral Triangle Type) | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | KW10 | Right-hand | 12.70 | 4.76 | 0.7 | 1.4 | 20° | 22° | 30° |
Loading...
This page is Milling Tip, part number TEKN2204PTFR-KW10.
You can find the detail information about specifications and dimensions on part number TEKN2204PTFR-KW10.
Configure
Basic Attributes
Work material
rε(mm)
Type
Shape (initial letter of model number)
Material
Selfishly
A(mm)
T(mm)
X(mm)
Z(mm)
α
β
γ
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SDKR1203AUEN-S-TN100M |
SEEN1203AFFR-W-KW10 |
SEEN1203AFTN-TN100M |
TEKN2204PTTR-PR1225 |
TPKN1603PDFR-KW10 |
TPKN1603PDTR-TN100M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | A (mm) | T (mm) | X (mm) | Z (mm) | α | β | γ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.45 € | 10 | Available | 6 Days | S (Square) | Steel | - | TN100M | - | 12.70 | 3.18 | 0.5 | 1.7 | 15° | 23° | 45° | |
11.55 € | 5 | Available | 6 Days | S (Square) | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | B=14.56 | KW10 | Right-hand | 12.70 | 3.18 | - | 3.5 | 20° | 25° | 45° | |
7.45 € | 10 | Available | 6 Days | S (Square) | Steel | - | TN100M | - | 12.70 | 3.18 | 0.5 | 1.4 | 20° | 25° | 45° | |
14.33 € | 10 | 6 Days | T (Equilateral Triangle Type) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | - | PR1225 | Right-hand | 12.70 | 4.76 | R1.0 | 1.4 | 20° | 22° | 30° | ||
8.50 € | 10 | Available | 6 Days | T (Equilateral Triangle Type) | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | KW10 | Right-hand | 9.525 | 3.18 | 0.7 | 1.2 | 11° | 15° | 30° | |
7.45 € | 10 | Available | 6 Days | T (Equilateral Triangle Type) | Steel | - | TN100M | Right-hand | 9.525 | 3.18 | 0.7 | 1.2 | 11° | 15° | 30° |