Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BDMT11T308ER-JS-CA6535 |
BDMT11T308ER-JT-CA6535 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β | γ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.55 € | 10 | 6 Days | B (82° Parallelogram) | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.8 | CA6535 | Right-hand | - | 2.8 | 6.7 | 11.0 | - | 3.8 | - | 18° | 13° | - | ||
9.55 € | 10 | 6 Days | B (82° Parallelogram) | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.8 | CA6535 | Right-hand | - | 2.8 | 6.7 | 11.0 | - | 3.8 | - | 18° | 13° | - |
Loading...
Configure
Basic Attributes
Work material
rε(Z)(mm)
W(X)(mm)
Z(mm)
γ
Type
Shape (initial letter of model number)
rε(mm)
Material
Selfishly
φd(mm)
A(mm)
W(mm)
T(mm)
α
β
Filter by standard shipping days
Optional Attributes