Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
151.2-2520-21
Part Number
|
---|
151.2-2520-21 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Groove Depth (mm) | Shank height (mm) | Blade Core Height (mm) | Dimension H1 (mm) | Dimensions b21 (mm) | Dimensions bc (mm) | Dimension H2 (mm) | Dimensions h7 (mm) | Dimensions l21 (mm) | Dimensions l22 (mm) | Dimensions/f1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
276.59 € | 1 | 6 Days | 35 | 25 | 21 | 25 | 18 | 20 | 45.5 | 10 | 5 | 70 | 13.4 |
Loading...
Application | Cutting off | Cutting Direction | No-hand | Number of corners for tip use | 1 Corner / 2 Corner |
---|---|---|---|---|---|
Dimension L1(mm) | 80 |
This page is T-Max Q-Cut Tool Block, part number 151.2-2520-21.
You can find the detail information about specifications and dimensions on part number 151.2-2520-21.
Configure
Basic Attributes
Type
Maximum Groove Depth(mm)
Shank height(mm)
Blade Core Height(mm)
Dimension H1(mm)
Dimensions b21(mm)
Dimensions bc(mm)
Dimension H2(mm)
Dimensions h7(mm)
Dimensions l21(mm)
Dimensions l22(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
151.2-5050-93 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Groove Depth (mm) | Shank height (mm) | Blade Core Height (mm) | Dimension H1 (mm) | Dimensions b21 (mm) | Dimensions bc (mm) | Dimension H2 (mm) | Dimensions h7 (mm) | Dimensions l21 (mm) | Dimensions l22 (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
655.29 € | 1 | 6 Days | 120 | 50 | 93 | 50.5 | 29.1 | 49 | 152.3 | 68.4 | - | - | 19.7 |