Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L151.20-2020-40
Part Number
|
---|
L151.20-2020-40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Dimensions/f1 (mm) | Dimensions Dm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156.27 € | 1 | 6 Days | 4 | 17 | Left-hand | 20 | 40 | 20 | 20 | 125 | 31.8 | N151.2-400- 5E | 20.3 | 45 |
Loading...
Application | Outer Diameter Grooving / Cutting off | Number of corners for tip use | 1 Corner |
---|
Configure
Basic Attributes
Type
Groove Width(mm)
Maximum Groove Depth(mm)
Cutting Direction
Shank height(mm)
Sheet size
Dimension B(mm)
Dimension H1(mm)
Dimension L1(mm)
Dimension L3(mm)
Gauge Chip
Filter by standard shipping days
Optional Attributes