Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LAG123J11-32B
Part Number
|
---|
LAG123J11-32B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Shank height (mm) | Sheet size | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions dch (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354.01 € | 1 | 6 Days | 5 | 11 | Left-hand | 30 | J | 15 | 250 | 45 | 9 | N123J2-0500-GM | 5 | 40 | 32 | 27 |
Loading...
Application | Inner Diameter Grooving / Profiling | Number of corners for tip use | 2 Corner | Clamp System | Screw Clamp |
---|---|---|---|---|---|
Specifications | Boring Bit, Cylindrical Flat Attachment, All With Oil Holes |
This page is CoroCut 1 / 2 Plunging / Grooving Boring Bit, part number LAG123J11-32B.
You can find the detail information about specifications and dimensions on part number LAG123J11-32B.
Configure
Basic Attributes
Type
Groove Width(mm)
Maximum Groove Depth(mm)
Cutting Direction
Shank height(mm)
Sheet size
Dimension H1(mm)
Dimension L1(mm)
Dimension L3(mm)
Dimensions dch(mm)
Gauge Chip
Tip tightening torque(Nm)
Minimum Machining Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LAG123H10-32B |
LAG123H11-40B |
LAG123H13-50B |
LAG123J11-40B |
LAG123J13-50B |
LAG123K13-50B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Shank height (mm) | Sheet size | Dimension H1 (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions dch (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions d mm (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354.01 € | 1 | 6 Days | 4 | 10 | Left-hand | 30 | H | 15 | 250 | 45 | 9 | N123H2-0400-GM | 4.5 | 40 | 32 | 26.5 | ||
445.42 € | 1 | 6 Days | 4 | 11 | Left-hand | 37 | H | 18.5 | 300 | 55 | 12 | N123H2-0400-GM | 5 | 50 | 40 | 31 | ||
501.39 € | 1 | 6 Days | 4 | 13 | Left-hand | 47 | H | 23.5 | 350 | 65 | 12 | N123H2-0400-GM | 5 | 60 | 50 | 38.25 | ||
626.43 € | 1 | 6 Days | 5 | 11 | Left-hand | 37 | J | 18.5 | 300 | 55 | 12 | N123J2-0500-GM | 5.5 | 50 | 40 | 31 | ||
705.24 € | 1 | 6 Days | 5 | 13 | Left-hand | 47 | J | 23.5 | 350 | 65 | 12 | N123J2-0500-GM | 5.5 | 60 | 50 | 38.25 | ||
705.24 € | 1 | 6 Days | 6 | 13 | Left-hand | 47 | K | 23.5 | 350 | 65 | 12 | N123K2-0600-GM | 5.5 | 60 | 50 | 38.25 |