Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LX123G04-2525B-045
Part Number
|
---|
LX123G04-2525B-045 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
201.04 € | 1 | 6 Days | 4 | 4 | Left-hand | 25 | G | 25 | 25 | 41.1 | N123G2-0400-RM | 4.5 | 29 |
Loading...
Application | Outer Diameter Grooving / Horizontal feeding / Profiling | Number of corners for tip use | 2 Corner | Details Type | Shank 45° type |
---|---|---|---|---|---|
Cutting Angle(°) | 1~70 | Clamp System | Screw Clamp | Dimension L1(mm) | 150 |
This page is CoroCut 1 / 2 Profile Machining Shank Bit, part number LX123G04-2525B-045.
You can find the detail information about specifications and dimensions on part number LX123G04-2525B-045.
Configure
Basic Attributes
Type
Groove Width(mm)
Maximum Groove Depth(mm)
Cutting Direction
Shank height(mm)
Sheet size
Dimension B(mm)
Dimension H1(mm)
Dimension L3(mm)
Gauge Chip
Tip tightening torque(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LX123G04-2020B-045 |
LX123J05-2020B-045 |
LX123J05-2525B-045 |
LX123J05-3225B-045 |
RX123G04-2020B-045 |
RX123J05-2020B-045 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Shank height (mm) | Sheet size | Dimension B (mm) | Dimension H1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188.92 € | 1 | 6 Days | 4 | 4 | Left-hand | 20 | G | 20 | 20 | 41.1 | N123G2-0400-RM | 4.5 | 24 | ||
266.01 € | 1 | 6 Days | 6 | 5 | Left-hand | 20 | J | 20 | 20 | 44.9 | N123J2-0600-RM | 5 | 25 | ||
201.04 € | 1 | 6 Days | 6 | 5 | Left-hand | 25 | J | 25 | 25 | 44.9 | N123J2-0600-RM | 5 | 30 | ||
265.40 € | 1 | 6 Days | 6 | 5 | Left-hand | 32 | J | 25 | 32 | 44.9 | N123J2-0600-RM | 5 | 30 | ||
188.92 € | 1 | 6 Days | 4 | 4 | Right-hand | 20 | G | 20 | 20 | 41.1 | N123G2-0400- RM | 4.5 | 24 | ||
188.92 € | 1 | 6 Days | 6 | 5 | Right-hand | 20 | J | 20 | 20 | 44.9 | N123J2-0600- RM | 5 | 25 |