Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCGX090700T07015-650
Part Number
|
---|
RCGX090700T07015-650 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Blade tip processing | Tip relief angle (°) | Negative land width (mm) | Negative land angle (°) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.96 € | 10 | 6 Days | Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material | 7.94 | 09 | 0.375 | 650 | X | Negative land | 7 | 0.70 | 15 |
Loading...
Shape | R (Circular) | Application | Outer Diameter/Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
Rake angle | Pozidriv | Cutting Direction | No-hand | Nose R | Other |
S Tolerance(mm) | ±0.13 | Other Nose R(mm) | 0 |
This page is CORO-TURN 107 Ceramic Positive Tip for Machining, part number RCGX090700T07015-650.
You can find the detail information about specifications and dimensions on part number RCGX090700T07015-650.
Configure
Basic Attributes
work material
Type
s (Chip Thickness)(mm)
Tip Size
Diameter of Inscribed Circle iC
Material type
Tip Type
Blade tip processing
Tip relief angle(°)
Negative land width(mm)
Negative land angle(°)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RCGX090700E-6060 |
RCGX090700E-6065 |
RCGX090700E-650 |
RCGX120700E-6060 |
RCGX120700E-6065 |
RCGX120700T15015-650 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Blade tip processing | Tip relief angle (°) | Negative land width (mm) | Negative land angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.53 € | 10 | 6 Days | Heat-resistant alloy, titanium alloy | 7.94 | 09 | 0.375 | 6060 | X | Round Honing | 7 | - | - | ||
51.07 € | 10 | 8 Days | Heat-resistant alloy, titanium alloy | 7.94 | 09 | 0.375 | 6065 | X | Round Honing | 7 | - | - | ||
47.96 € | 10 | 8 Days | Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material | 7.94 | 09 | 0.375 | 650 | X | Round Honing | 7 | - | - | ||
41.54 € | 10 | 6 Days | Heat-resistant alloy, titanium alloy | 7.94 | 12 | 0.5 | 6060 | X | Round Honing | 7 | - | - | ||
54.81 € | 10 | 8 Days | Heat-resistant alloy, titanium alloy | 7.94 | 12 | 0.5 | 6065 | X | Round Honing | 7 | - | - | ||
51.88 € | 10 | 8 Days | Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material | 7.94 | 12 | 0.5 | 650 | X | Negative land | 7 | 1.5 | 15 |