Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CCMT09T304-MMC-2025
Part Number
|
---|
CCMT09T304-MMC-2025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape | Available corners | work material | Breaker Use | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.08 € | 10 | 6 Days | C (80° Diamond-Shape) | 2 | Stainless Steel | Medium grinding | 0.4 | 3.97 | ±0.13 | 09 | 0.375 | 2025 | MMC | For High Pressure Coolants | - |
Loading...
Application | Outer Diameter/Inner Diameter | Rake angle | Pozidriv | Cutting Direction | No-hand |
---|---|---|---|---|---|
Tip Type | T | Tip relief angle(°) | 7 |
This page is CORO-TURN 107 Positive Tip for Machining, part number CCMT09T304-MMC-2025.
You can find the detail information about specifications and dimensions on part number CCMT09T304-MMC-2025.
Configure
Basic Attributes
Other Nose R(mm)
Type
Shape
Available corners
work material
Breaker Use
Nose R
s (Chip Thickness)(mm)
S Tolerance(mm)
Tip Size
Diameter of Inscribed Circle iC
Material type
Chip Breaker Manufacturer
Specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CCGT09T302-UM-1515 |
CCGT09T308-UM2035 |
CCGT09T308-UM5015 |
CCMT09T304-PM-5015 |
CCMT09T304-SMC-1115 |
CCMT09T304-WF-1515 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape | Available corners | work material | Breaker Use | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.91 € | 10 | 8 Days | C (80° Diamond-Shape) | 2 | Steel | Medium grinding | 0.2 | 3.97 | ±0.13 | 09 | 0.375 | 1515 | UM | - | - | ||
35.05 € | 10 | 14 Days | C (80° Diamond-Shape) | 2 | Stainless Steel | Medium grinding | 0.8 | 3.97 | ±0.13 | 09 | 0.375 | 2035 | UM | - | - | ||
33.24 € | 10 | 12 Days | C (80° Diamond-Shape) | 2 | Steel | Medium grinding | 0.8 | 3.97 | ±0.13 | 09 | 0.375 | 5015 | UM | - | - | ||
17.58 € | 10 | 6 Days | C (80° Diamond-Shape) | 2 | Steel | Medium grinding | 0.4 | 3.97 | ±0.13 | 09 | 0.375 | 5015 | PM | - | - | ||
13.33 € | 10 | 6 Days | C (80° Diamond-Shape) | 2 | Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | 3.97 | ±0.13 | 09 | 0.375 | 1115 | SMC | For High Pressure Coolants | - | ||
15.32 € | 10 | 6 Days | C (80° Diamond-Shape) | 2 | Steel | Finish | 0.4 | 3.97 | ±0.13 | 09 | 0.375 | 1515 | WF | - | - |