Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL70-R123M50A-HP
Part Number
|
---|
SL70-R123M50A-HP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Number of corners for tip use | 1st Processing Diameter (min) (mm) | Sheet size | Dimension L1 (mm) | ar2 max (mm) | Dimensions Dmi | Gauge Chip | Tip tightening torque (Nm) | Weight (kg) | Dimensions/f1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
656.57 € | 1 | 6 Days | 11 | 50 | Right-hand | 1 Corner | 100 | M | 17.5 | 25 | 450 | N123M1-1100-RM | 5 | 0.348 | 71 |
Loading...
Application | Outer Diameter Grooving / Horizontal feeding | Connection Size | 70 |
---|
This page is CORO-TURN SL70, HP Cutting Head for Grooving, part number SL70-R123M50A-HP.
You can find the detail information about specifications and dimensions on part number SL70-R123M50A-HP.
Configure
Basic Attributes
Type
Groove Width(mm)
Maximum Groove Depth(mm)
Cutting Direction
Number of corners for tip use
1st Processing Diameter (min)(mm)
Sheet size
Dimension L1(mm)
ar2 max(mm)
Dimensions Dmi
Gauge Chip
Tip tightening torque(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SL70-L123K15A-HP |
SL70-L123K30A-HP-M |
SL70-L123K45A-HP |
SL70-L123L50A-HP |
SL70-L123M50A-HP |
SL70-R123R65A-HP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Number of corners for tip use | 1st Processing Diameter (min) (mm) | Sheet size | Dimension L1 (mm) | ar2 max (mm) | Dimensions Dmi | Gauge Chip | Tip tightening torque (Nm) | Weight (kg) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
656.57 € | 1 | 6 Days | 6 | 15 | Left-hand | 2 Corner | 120 | K | 18 | - | 320 | N123K2-0600-RM | 2 | 0.248 | 36 | ||
466.88 € | 1 | 6 Days | 6 | 30 | Left-hand | 2 Corner | 120 | K | 17 | - | 320 | N123K2-0600-RM | 6 | 0.267 | 55 | ||
466.88 € | 1 | 6 Days | 6 | 45 | Left-hand | 2 Corner | 120 | K | 18 | - | 320 | N123K2-0600-RM | 6 | 0.3 | 71 | ||
466.88 € | 1 | 6 Days | 8 | 50 | Left-hand | 2 Corner | 105 | L | 18 | - | 340 | N123L2-0800- RM | 6 | 0.34 | 81 | ||
656.57 € | 1 | 6 Days | 11 | 50 | Left-hand | 1 Corner | 100 | M | 17.5 | 25 | 450 | N123M1-1100-RM | 5 | 0.348 | 71 | ||
656.57 € | 1 | 6 Days | 15 | 65 | Right-hand | 1 Corner | 160 | R | 16.5 | - | 340 | N123R1-1500-RM | 6 | 0.34 | 71 |