Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL70-R123K30A-HP-M
Part Number
|
---|
SL70-R123K30A-HP-M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Groove Depth (mm) | Cutting Direction | Number of corners for tip use | 1st Processing Diameter (min) (mm) | Sheet size | Dimension L1 (mm) | ar2 max (mm) | Dimensions Dmi | Gauge Chip | Tip tightening torque (Nm) | Weight (kg) | Dimensions/f1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
466.88 € | 1 | 6 Days | 6 | 30 | Right-hand | 2 Corner | 120 | K | 17 | - | 320 | N123K2-0600-RM | 6 | 0.267 | 55 |
Loading...
Application | Outer Diameter Grooving / Horizontal feeding | Connection Size | 70 |
---|
Configure
Basic Attributes
ar2 max(mm)
Type
Groove Width(mm)
Maximum Groove Depth(mm)
Cutting Direction
Number of corners for tip use
1st Processing Diameter (min)(mm)
Sheet size
Dimension L1(mm)
Dimensions Dmi
Gauge Chip
Tip tightening torque(Nm)
Filter by standard shipping days
Optional Attributes