Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N331.1A-043505M-KM-1020
Part Number
|
---|
N331.1A-043505M-KM-1020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) | Features of the blade tip | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.93 € | 10 | 9 Days | Cast Iron | 3.5 | 0.5 | GC1020 | 4.6 | 0.4 | 9.5 | 4 | Medium | 5.1 | The Strongest Blade |
Loading...
Shape (initial letter of model number) | L (Rectangular) | Clearance angle | N (0°) | Available corners | 4 |
---|---|---|---|---|---|
Tip hand (right or left) | No-hand |
Configure
Basic Attributes
Type
work material
Tip Thickness S(mm)
Corner R(mm)
Detailed Material
Dimensions la(mm)
Wiper Length BS(mm)
Dimensions iW(mm)
Tip Size
Machining State
Dimension L(mm)
Filter by standard shipping days
Optional Attributes