Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R390-020B20-11M
Part Number
|
---|
R390-020B20-11M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions λs (mm) | Mass (kg) | Specifications | Blade distribution | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
335.35 € | 1 | 6 Days | 20 | Rough and medium rough processing | 81 | 20 | 3 | 10 | 34600 | 56.5 | 25 | 10.27 | 0.3 | Cross Pitch (Medium Flutes) | Equal division |
Loading...
Machining Application | Plane / Side / Groove | work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Mounting Method | With handle |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat | Details Type | Weldon Shank | Coolant | Coolant Center-Through |
Cutting Angle (κr)(°) | 90 | Tip Size(mm) | 18 |
This page is CoroMill 390 Long Edge Cutter, part number R390-020B20-11M.
You can find the detail information about specifications and dimensions on part number R390-020B20-11M.
Configure
Basic Attributes
Type
blade diameter D(mm)
Finish category
Overall length (L)(mm)
Shank diameter (d)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Maximum Engine Speed n max
Dimension L1(mm)
Dimension L3(mm)
Dimensions λs(mm)
Mass(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R390-012B16-11L |
R390-016B16-11L |
R390-020B20-11L |
R390-025B25-11H |
R390-025B25-11L |
R390-025B25-11M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions λs (mm) | Mass (kg) | Specifications | Blade distribution |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
371.47 € | 1 | 6 Days | 12 | Finishing | 68 | 16 | 1 | 10 | 68600 | 44.5 | 20 | 11.48 | 0.2 | Coarse Pitch (Few Flutes) | Equal division | ||
421.31 € | 1 | 6 Days | 16 | Finishing | 73 | 16 | 2 | 10 | 41500 | 49.5 | 25 | 13.43 | 0.2 | Coarse Pitch (Few Flutes) | Equal division | ||
445.64 € | 1 | 6 Days | 20 | Finishing | 81 | 20 | 2 | 10 | 34600 | 56.5 | 25 | 10.27 | 0.3 | Coarse Pitch (Few Flutes) | Equal division | ||
519.81 € | 1 | 6 Days | 25 | Rough and medium rough processing | 88 | 25 | 4 | 10 | 36500 | 56.5 | 32 | 17.06 | 0.4 | Extra-Cross Pitch (Multiple Flutes) | Equal division | ||
471.14 € | 1 | 6 Days | 25 | Finishing | 88 | 25 | 2 | 10 | 36500 | 56.5 | 32 | 17.06 | 0.4 | Coarse Pitch (Few Flutes) | Equal division | ||
495.48 € | 1 | 6 Days | 25 | Rough and medium rough processing | 88 | 25 | 3 | 10 | 36500 | 56.5 | 32 | 17.06 | 0.4 | Cross Pitch (Medium Flutes) | Equal division |