Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R390-11T331E-ML-2040
Part Number
|
---|
R390-11T331E-ML-2040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Tip hand (right or left) | Dimensions iW (mm) | Tip Size | Machining State | Specifications (mm) | Details Type | Trusco Code | Features of the blade tip | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.56 € | 10 | 8 Days | Other | [Other] 21° | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | 3.59 | 3.1 | GC2040 | 11 | - | Right-hand | 6.8 | 11 | Light | - | - | - | The Sharpest and Most Precise Blade |
Loading...
This page is CoroMill 390 Tip, part number R390-11T331E-ML-2040.
You can find the detail information about specifications and dimensions on part number R390-11T331E-ML-2040.
Configure
Basic Attributes
Clearance angle
work material
Wiper Length BS(mm)
Specifications(mm)
Details Type
Trusco Code
Type
Shape (initial letter of model number)
Available corners
Tip Thickness S(mm)
Corner R(mm)
Detailed Material
Dimensions la(mm)
Tip hand (right or left)
Dimensions iW(mm)
Tip Size
Machining State
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R390-11T308E-PLW-1025 |
R390-11T308M-PL-1010 |
R390-11T308M-PL-4220 |
R390-11T331E-ML-S30T |
R390-11T331E-ML-S40T |
R390-11T331E-NL-H13A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Tip hand (right or left) | Dimensions iW (mm) | Tip Size | Machining State | Specifications (mm) | Details Type | Trusco Code | Features of the blade tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.27 € | 10 | 6 Days | Other | [Other] 21° | Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 2 | 3.59 | 0.8 | GC1025 | 11 | 8.6 | Right-hand | 6.8 | 11 | Wiper | - | - | - | The Sharpest and Most Precise Blade | ||
30.94 € | 10 | 6 Days | Other | [Other] 21° | Steel / Cast Iron / High Hardness Material | 2 | 3.59 | 0.8 | GC1010 | 11 | 1.2 | Right-hand | 6.8 | 11 | Light | - | - | - | The Strongest Blade | ||
30.94 € | 10 | 6 Days | Other | [Other] 21° | Steel / Cast Iron / High Hardness Material | 2 | 3.59 | 0.8 | GC4220 | 11 | 1.2 | Right-hand | 6.8 | 11 | Light | - | - | - | The Strongest Blade | ||
39.56 € | 10 | 8 Days | Other | [Other] 21° | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | 3.59 | 3.1 | S30T | 11 | - | Right-hand | 6.8 | 11 | Light | - | - | - | The Sharpest and Most Precise Blade | ||
39.56 € | 10 | 8 Days | Other | [Other] 21° | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | 3.59 | 3.1 | S40T | 11 | - | Right-hand | 6.8 | 11 | Light | - | - | - | The Sharpest and Most Precise Blade | ||
28.63 € | 10 | 12 Days | Other | [Other] 21° | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 2 | 3.59 | 3.1 | H13A | 11 | - | Right-hand | 6.8 | 11 | Light | - | - | - | The Sharpest and Most Precise Blade |