Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
690-140608M-E-SL-2040
Part Number
|
---|
690-140608M-E-SL-2040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (initial letter of model number) | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.44 € | 10 | 8 Days | Other | 2 | 14.5 | 6.35 | 0.8 | GC2040 | 14.75 | 1 | 14.5 | 14 |
Loading...
Clearance angle | P (11°) | work material | Heat-resistant alloy, titanium alloy | Machining State | Light |
---|
This page is CoroMill 690 End Cutting Edge Tip, part number 690-140608M-E-SL-2040.
You can find the detail information about specifications and dimensions on part number 690-140608M-E-SL-2040.
Configure
Basic Attributes
Type
Shape (initial letter of model number)
Available corners
Diameter of Inscribed Circle iC(mm)
Tip Thickness S(mm)
Corner R(mm)
Detailed Material
Dimensions la(mm)
Wiper Length BS(mm)
Dimensions iW(mm)
Tip Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
690-100508M-E-SL-S40T |
690-100510M-P-SL-1030 |
690-100510M-P-SL-2040 |
690-140608M-E-SL-S30T |
690-140608M-E-SL-S40T |
690-140610M-P-SL-1030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape (initial letter of model number) | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.71 € | 10 | 9 Days | Other | 2 | 10 | 5.2 | 0.8 | S40T | 10 | 1 | 10.01 | 10 | ||
27.86 € | 10 | 9 Days | S (Square) | 4 | 10 | 5.2 | 1.0 | GC1030 | 10 | - | 10.01 | 10 | ||
31.11 € | 10 | 8 Days | S (Square) | 4 | 10 | 5.2 | 1.0 | GC2040 | 10 | - | 10.01 | 10 | ||
34.78 € | 10 | 8 Days | Other | 2 | 14.5 | 6.35 | 0.8 | S30T | 14.75 | 1 | 14.5 | 14 | ||
34.78 € | 10 | 8 Days | Other | 2 | 14.5 | 6.35 | 0.8 | S40T | 14.75 | 1 | 14.5 | 14 | ||
36.34 € | 10 | 8 Days | S (Square) | 4 | 14.5 | 6.35 | 1.0 | GC1030 | 14.75 | - | 14.5 | 14 |