Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
690-140612M-E-SL-S30T
Part Number
|
---|
690-140612M-E-SL-S30T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (initial letter of model number) | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.64 € | 10 | 11 Days | Other | 2 | 14.5 | 6.35 | 1.2 | S30T | 14.75 | 1 | 14.5 | 14 |
Loading...
Clearance angle | P (11°) | work material | Heat-resistant alloy, titanium alloy | Machining State | Light |
---|
Configure
Basic Attributes
Type
Shape (initial letter of model number)
Available corners
Diameter of Inscribed Circle iC(mm)
Tip Thickness S(mm)
Corner R(mm)
Detailed Material
Dimensions la(mm)
Wiper Length BS(mm)
Dimensions iW(mm)
Tip Size
Filter by standard shipping days
Optional Attributes