Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R790-160416PH-NL-H13A
Part Number
|
---|
R790-160416PH-NL-H13A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.99 € | 10 | 6 Days | Non-ferrous metal | 4 | 1.6 | H13A | 16 | 1 | 11 | 16 | Light | 20 |
Loading...
Shape (initial letter of model number) | Other | Clearance angle | E (20°) | Available corners | 2 |
---|---|---|---|---|---|
Tip hand (right or left) | Right-hand |
This page is CoroMill 790 Tip, part number R790-160416PH-NL-H13A.
You can find the detail information about specifications and dimensions on part number R790-160416PH-NL-H13A.
Configure
Basic Attributes
Type
work material
Tip Thickness S(mm)
Corner R(mm)
Detailed Material
Dimensions la(mm)
Wiper Length BS(mm)
Dimensions iW(mm)
Tip Size
Machining State
Dimension L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R790-160405PH-NM-H13A |
R790-160408PH-NM-H13A |
R790-160408PH-PL-1010 |
R790-160416PH-NM-H13A |
R790-160420PH-NL-H13A |
R790-160420PH-NM-H13A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.99 € | 10 | 6 Days | Non-ferrous metal | 4 | 0.5 | H13A | 12 | 1 | 11 | 16 | Medium | 20 | ||
39.99 € | 10 | 6 Days | Non-ferrous metal | 4 | 0.8 | H13A | 12 | 1 | 11 | 16 | Medium | 20 | ||
80.53 € | 10 | 8 Days | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | 4 | 0.8 | GC1010 | 16 | 1 | 11 | 16 | Light | 20 | ||
58.29 € | 10 | 8 Days | Non-ferrous metal | 4 | 1.6 | H13A | 12 | 1 | 11 | 16 | Medium | 20 | ||
58.29 € | 10 | 8 Days | Non-ferrous metal | 4 | 2 | H13A | 16 | 1 | 11 | 16 | Light | 20 | ||
39.99 € | 10 | 6 Days | Non-ferrous metal | 4 | 2 | H13A | 12 | 1 | 11 | 16 | Medium | 20 |