Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R216-30B32-070
Part Number
|
---|
R216-30B32-070 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Underneck length (ℓ1) (mm) | Maximum Engine Speed n max | Dimension L3 (mm) | Mass (kg) | Specifications | Gauge Chip | Program Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
600.26 € | 1 | 6 Days | 30 | 131 | 32 | 2 | 26.9 | 50 | 19500 | 70 | 0.6 | Shank Protector Tip / APMT160408-M | R216-3006M | 95 |
Loading...
Machining Application | Groove | work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Mounting Method | With handle |
---|---|---|---|---|---|
Finish category | Finishing | Compatible Tip Material | Carbide Coat | Details Type | Weldon Shank |
Other Processing Applications | Profiling, axial direction/plunge milling |
This page is CoroMill R216 Ball End Mill, part number R216-30B32-070.
You can find the detail information about specifications and dimensions on part number R216-30B32-070.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Shank diameter (d)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Underneck length (ℓ1)(mm)
Maximum Engine Speed n max
Dimension L3(mm)
Mass(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R216-16B20-060 |
R216-20B25-050 |
R216-20B25-070 |
R216-30B32-100 |
R216-32B32-070 |
R216-40B40-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Underneck length (ℓ1) (mm) | Maximum Engine Speed n max | Dimension L3 (mm) | Mass (kg) | Specifications | Gauge Chip | Program Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
383.86 € | 1 | 6 Days | 16 | 111 | 20 | 2 | 14.4 | 27 | 20000 | 60 | 0.2 | - | R216-1603M | 86 | ||
431.43 € | 1 | 6 Days | 20 | 107 | 25 | 2 | 17.9 | 33 | 24000 | 50 | 0.3 | - | R216-20T3M | 75 | ||
431.43 € | 1 | 6 Days | 20 | 127 | 25 | 2 | 17.9 | 33 | 24000 | 70 | 0.4 | - | R216-20T3M | 95 | ||
600.26 € | 1 | 6 Days | 30 | 161 | 32 | 2 | 26.9 | 80 | 19500 | 100 | 0.7 | Shank Protector Tip / APMT160408-M | R216-3006M | 125 | ||
775.93 € | 1 | 6 Days | 32 | 131 | 32 | 2 | 28.6 | 50 | 18500 | 70 | 0.6 | - | R216-3206M | 95 | ||
768.16 € | 1 | 6 Days | 40 | 171 | 40 | 4 | 36.5 | 69 | 8000 | 100 | 1.3 | Shank Protector Tip / APMT160408-M | R216-4007M | 131 |