Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
880-D4600L50-04
Part Number
|
---|
880-D4600L50-04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Maximum Machining Depth (mm) | Program Length (mm) | Shank type (mm) | Screw pilot hole size | Radial Direction Adjustment Amount (max) | Maximum Diameter (mm) | Tip angle (°) | Machining Tolerance Reference (mm) | Drill Diameter Tolerance | Component chip screw | Component wrench | Applicable Chip | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,159.52 € | 1 | 6 Days | 46 | 189 | 302 | End Mill Shank | 184 | 222 | 50 | - | +1.3 | 48.6 | 88 | +0.43/0 | +0.29/+0.04 | 416.1-834 | 5680 046-02(15IP) | 880-08…P/C | 2.7 |
Loading...
work material | General Steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium | With/without Oil Hole | N/A | Application | General Drilling |
---|---|---|---|---|---|
Roughness of Processed Surface Ra(μm) | 1~5 | Type | Shank with Flat Chamfered Cylinder | Other | ISO 9766 Compliant |
This page is Super U Drill - Cylindrical Shank, part number 880-D4600L50-04.
You can find the detail information about specifications and dimensions on part number 880-D4600L50-04.
Configure
Basic Attributes
Screw pilot hole size
Type
Hole diameter (drill diameter) D(mm)
Groove Length L(mm)
Overall Length L(mm)
Shank Type
Maximum Machining Depth(mm)
Program Length(mm)
Shank type(mm)
Radial Direction Adjustment Amount (max)
Maximum Diameter(mm)
Tip angle(°)
Machining Tolerance Reference(mm)
Drill Diameter Tolerance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
880-D1270L20-02 |
880-D1270L20-05 |
880-D1300L20-02 |
880-D4700L40-02 |
880-D4700L40-03 |
880-D4700L50-04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Maximum Machining Depth (mm) | Program Length (mm) | Shank type (mm) | Screw pilot hole size | Radial Direction Adjustment Amount (max) | Maximum Diameter (mm) | Tip angle (°) | Machining Tolerance Reference (mm) | Drill Diameter Tolerance | Component chip screw | Component wrench | Applicable Chip | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
439.82 € | 1 | 6 Days | 12.7 | 28 | 91 | End Mill Shank | 25 | 41 | 20 | - | +0.25 | 13.2 | 79 | +0.25/0 | +0.20/0 | 5513 020-28 | 5680 046-08(6IP) | 880-01…P/C | 0.2 | ||
851.61 € | 1 | 6 Days | 12.7 | 66 | 129 | End Mill Shank | 63 | 79 | 20 | - | +0.25 | 13.2 | 79 | +0.40/0 | +0.24/+0.04 | 5513 020-28 | 5680 046-08(6IP) | 880-01…P/C | 0.2 | ||
618.32 € | 1 | 6 Days | 13 | 29 | 92 | End Mill Shank | 26 | 42 | 20 | - | +0.25 | 13.5 | 79 | +0.25/0 | +0.20/0 | 5513 020-28 | 5680 046-08(6IP) | 880-01…P/C | 0.2 | ||
684.21 € | 1 | 6 Days | 47 | 99 | 202 | End Mill Shank | 94 | 132 | 40 | - | +1.1 | 49.2 | 88 | +0.28/0 | +0.25/0 | 416.1-834 | 5680 046-02(15IP) | 880-08…P/C | 1.8 | ||
719.65 € | 1 | 6 Days | 47 | 146 | 249 | End Mill Shank | 141 | 179 | 40 | - | +1.1 | 49.2 | 88 | +0.28/0 | +0.25/0 | 416.1-834 | 5680 046-02(15IP) | 880-08…P/C | 2.1 | ||
827.85 € | 1 | 6 Days | 47 | 193 | 306 | End Mill Shank | 188 | 226 | 50 | - | +1.1 | 49.2 | 88 | +0.43/0 | +0.29/+0.04 | 416.1-834 | 5680 046-02(15IP) | 880-08…P/C | 2.8 |