Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R216.24-08030CAP08G-1610
Part Number
|
---|
R216.24-08030CAP08G-1610 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Type | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Dimensions D4 (mm) | Twist lsh (mm2) | Shank length | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.54 € | 1 | 6 Days | 8 | 1 | 8 | 4 | Long-Neck Radius | 100 | 10 | 10 | - | 45 | Long l2, Long l3 or l22 |
Loading...
work material | General Steel / Quenched and tempered steel / High Hardness Steel: to HRC60 | Machining Application | Groove | Coating | PVD |
---|---|---|---|---|---|
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | Blade diameter tolerance | h7 | Shank diameter tolerance | h5 |
Torsion Angle details(°) | -30 | Rotation Direction | Right-hand | Tool type | end mill |
Drilling | Drilling Tool | End Mill Design | Square With Rounded Corners | Coolant | External Lubrication |
Shank Type | Cylindrical shank | Blade | Straight | core thickness(TW) | >75 |
Rake angle γ(°) | <-3 | Other Processing Applications | Pocket machining, ramping |
This page is CoroMill Plura, Carbide Corner Radius End Mill, Center-Cut, part number R216.24-08030CAP08G-1610.
You can find the detail information about specifications and dimensions on part number R216.24-08030CAP08G-1610.
Configure
Basic Attributes
Dimensions D4(mm)
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Number of flutes(sheet)
Type
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Twist lsh(mm2)
Shank length
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R216.22-03030BAI03G-1610 |
R216.22-03030BAP03G-1610 |
R216.22-04030BAI04G-1610 |
R216.24-08030DAJ08G-1610 |
R216.24-10030BAJ10G-1610 |
R216.24-10030CAJ10G-1610 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Type | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Dimensions D4 (mm) | Twist lsh (mm2) | Shank length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.99 € | 1 | 6 Days | 3 | 0.5 | 3 | 2 | Radius | 57 | 6 | 19 | - | 18 | Medium l2, Medium l3 or l22 | ||
125.79 € | 1 | Available | 6 Days | 3 | 0.5 | 3 | 2 | Long-Neck Radius | 80 | 6 | 4 | - | 16 | Long l2, Long l3 or l22 | |
124.71 € | 1 | 6 Days | 4 | 0.5 | 4 | 2 | Radius | 57 | 6 | 20 | - | 22.4 | Medium l2, Medium l3 or l22 | ||
193.00 € | 1 | Available | 6 Days | 8 | 1.5 | 8 | 4 | Radius | 80 | 8 | 29 | 7.7 | 45 | Medium l2, Long l3 or l22 | |
192.65 € | 1 | 6 Days | 10 | 0.5 | 10 | 4 | Radius | 100 | 10 | 35 | 9.7 | 56 | Medium l2, Long l3 or l22 | ||
192.65 € | 1 | 6 Days | 10 | 1 | 10 | 4 | Radius | 100 | 10 | 35 | 9.7 | 56 | Medium l2, Long l3 or l22 |