Blade for Jigsaw【3-5 Pieces Per Package】

Blade for Jigsaw
  • Volume Discount
Blade for jigsaw.
[Features]
· Choose the blade that best suits the task.
[Applications]
· Ideal for jigsaw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0032-0460
0032-0462
0032-0464
0032-0465
0032-0466
0032-0470
0032-0472
0032-0473
0032-0531
0032-1878
0032-2785
0032-9593
0087-9357
0096-3400
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Number of Teeth Thickness
(mm)
Overall Length
(mm)
Supplementary explanation Blade No. Main Cut Material Applicable Model (note) ( ) indicates an older version Cutting Capacity Wood Plywood
(mm)
Cutting Capacity PVC Plastic Acrylic
(mm)
Cutting Capacity Mild Steel Sheet
(mm)
Cutting Capacity Stainless Steel
(mm)
Cutting Capacity Aluminum Nonferrous Metals
(mm)

8.61 €

5 Pieces Per Package

2 packs Available 5 Days Wood91885 pcs.No.1WoodCJ10DL, CJ65SF, CJ65VF, (CJ55, CJ55VA, CJ65VE, CJ65SC, CJ65TC, CJ65VC, CJ70V, CJ120*) CJ14DSL*, CJ18DSL*, CJ110M*, CJ90VST*, CJ110MV*, CJ120V*, CJ160V* *Cannot be used when performing inclined cutting.20~45(20~35)20~35----

8.54 €

5 Pieces Per Package

2 packs Available 5 Days Wood251705 pcs.No.3WoodCJ10DL、CJ65SF、CJ65VF(CJ55、CJ55VA、CJ65VE、CJ65SC、CJ65TC、CJ65VC、CJ70V)Plywood 2-20----

16.31 €

5 Pieces Per Package

2 packs Available 5 Days Mild Steel Sheet / Aluminum Alloy / Brass81705 pcs.No.5Iron Material(CJ55、CJ55VA、CJ65VE、CJ65SC、CJ65TC、CJ65VC、CJ70V)--3–5-3–10

37.77 €

3 Pieces Per Package

2 packs Available 5 Days Wood61.51603 pcs.No.1 (Long)WoodCJ10DL、CJ14DSL、CJ18DSL、CJ110M、、CJ90VST、CJ110MV、CJ120V、CJ160V、(CJ65SC、CJ65TC、CJ65VC、CJ70V、CJ120) 105 or less, 50 or less----

8.67 €

5 Pieces Per Package

2 packs Available 5 Days Wood / Plastic / Acrylic81.21055 pcs.No.11WoodCJ10DL、CJ14DSL、CJ18DSL、CJ65SF、CJ65VF、CJ110M、CJ90VST、CJ110MV、CJ120V、CJ160V、(CJ55、CJ55VA、CJ65VE、CJ65SC、CJ65TC、CJ65VC、CJ70V、CJ120)5~55(10~55)10~505~20 5~20---

22.11 €

5 Pieces Per Package

2 packs Available 5 Days Wood / Plastic / Acrylic121.2835 pcs.No.1 (For Finishing)WoodCJ10DL、CJ14DSL、CJ18DSL、CJ65SF、CJ65VF、CJ110M、CJ90VST、CJ110MV、CJ120V、CJ160V、(CJ55、CJ55VA、CJ65VE、CJ65SC、CJ65TC、CJ65VC、CJ70V、CJ120)2~40(8~30)8~303 or less, 3 or less---

17.68 €

5 Pieces Per Package

2 packs 9 Days Wood / Plastic / Acrylic101.51055 pcs.No.22 (For Finishing)WoodCJ10DL、CJ14DSL、CJ18DSL、CJ65SF、CJ65VF、CJ110M、CJ90VST、CJ110MV、CJ120V、CJ160V、(CJ55、CJ55VA、CJ65VE、CJ65SC、CJ65TC、CJ65VC、CJ70V、CJ120)3~40(5~40)5~403~15 3~15---

11.16 €

5 Pieces Per Package

2 packs Available 5 Days Wood911055 pcs.No.31WoodCJ10DL, CJ65SF, CJ65VF, (CJ55, CJ55VA, CJ65VE, CJ65SC, CJ65TC, CJ65VC, CJ70V, CJ120*) CJ14DSL*, CJ18DSL*, CJ110M*, CJ90VST*, CJ110MV*, CJ120V*, CJ160V* *Cannot be used when performing inclined cutting.20~55(20~55)20~50----

16.31 €

5 Pieces Per Package

2 packs Available 5 Days Mild Steel Sheet / Aluminum Alloy / Brass / Plastic / Acrylic251705 pcs.No.6Iron Material(CJ55、CJ55VA、CJ65VE、CJ65SC、CJ65TC、CJ65VC、CJ70V)-3 or Less3 or Less-3 or Less

37.68 €

3 Pieces Per Package

2 packs Available 5 Days Wood61.51853 pcs.No.1 (Super Long)WoodCJ10DL、CJ14DSL、CJ18DSL、CJ110M、、CJ90VST、CJ110MV、CJ120V、CJ160V、(CJ65SC、CJ65TC、CJ65VC、CJ70V、CJ120) 135 or Less 50 or Less----

22.16 €

5 Pieces Per Package

2 packs Available 5 Days Mild Steel Sheet10~2111005 pcs.No.123XIron MaterialCJ10DL、CJ14DSL、CJ18DSL、CJ65SF、CJ65VF、CJ110M、CJ90VST、CJ110MV、CJ120V、CJ160V、(CJ55、CJ55VA、CJ65VE、CJ65SC、CJ65TC、CJ65VC、CJ70V、CJ120)--1.5~10 1.5~4--

24.60 €

5 Pieces Per Package

2 packs Available 5 Days Mild Steel Sheet / Aluminum Alloy / Brass250.9775 pcs.No.5A (Press-Cutting Blade)Iron MaterialCJ10DL、CJ14DSL、CJ18DSL、CJ65SF、CJ65VF、CJ110M、CJ90VST、CJ110MV、CJ120V、CJ160V、(CJ55、CJ55VA、CJ65VE、CJ65SC、CJ65TC、CJ65VC、CJ70V、CJ120)--1.7 to 3.0-2 to 4

21.02 €

5 Pieces Per Package

2 packs Available 5 Days Wood81.51165 pcs.No.41 (For Finishing)WoodCJ10DL、CJ14DSL、CJ18DSL、CJ65SF、CJ65VF、CJ110M、CJ90VST、CJ110MV、CJ120V、CJ160V、(CJ55、CJ55VA、CJ65VE、CJ65SC、CJ65TC、CJ65VC、CJ70V、CJ120)10~65(10~65)10~50----

26.39 €

5 Pieces Per Package

2 packs Available 5 Days Mild Steel Sheet / Stainless Steel / Aluminum Alloy / Brass / Plastic / Acrylic211775 pcs.No.97Stainless SteelCJ10DL、CJ14DSL、CJ18DSL、CJ90VST、CJ110MV、CJ120V、CJ160V、 (CJ65VC、CJ70V)-5~15 5~152~5 2~41.5~2.5 1.5~25 or less, 5 or less

Loading...

  1. 1

Tech Support