Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A-03567
Product Type | Bevel Brush | Hair material | Steel Wire | Outer Diameter(mm) | 60 |
---|---|---|---|---|---|
Mounting part | Screw | Thread Diameter | M10X1.5 | Applicable Model | Various models of 100 mm disc grinders and sanders |
Features | Excellent abrasion resistant and crack resistant special elastic material, sandwiched by the flexed wire part. Even on high speed rotation, the wire breakage is negligible with excellent rate of efficiency. |
This page is Cup Brush, part number A-03567.
You can find the detail information about specifications and dimensions on part number A-03567.