Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06032C632UN
Part Number
|
---|
06032C632UN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (L) (mm) | Shank diameter (d) | Tool Diameter (D) (mm) | Number of flutes | Under Head Length (I) (mm) | UNC | UNF | UNEF | Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.39 € | 1 | 5 Days | 58 | 6 | 3.2 | 3 | 6.8 | 8 | 10 | 12 | 32TPI |
Loading...
Screw Types | Unified | Tool Material Type | Carbide | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) |
---|---|---|---|---|---|
Tap Type | Thread cutter | Hole type | For blind hole | Coating Y/N | Available |
Coating Type | Nitriding Treatment | Features | Machines screws with one pass. Its spiral grooves reduces cutting torque and processes smoothly. It has 3 to 6 blades, which reduces the processing time. The thinnest blade has 2.2 mm in diameter, ideal for small holes. Both right and left screws can be processed with the same tool. |
This page is Carbide Solid Mill Thread Unified Screw (UN), part number 06032C632UN.
You can find the detail information about specifications and dimensions on part number 06032C632UN.
Configure
Basic Attributes
Type
Overall Length (L)(mm)
Shank diameter (d)
Tool Diameter (D)(mm)
Number of flutes
Under Head Length (I)(mm)
UNC
UNF
UNEF
Pitch
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06025C640UN |
06045C1220UN |
0604C1128UN |
0605C1418UN |
0605C1424UN |
0606C1428UN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (L) (mm) | Shank diameter (d) | Tool Diameter (D) (mm) | Number of flutes | Under Head Length (I) (mm) | UNC | UNF | UNEF | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.39 € | 1 | 5 Days | 58 | 6 | 2.5 | 3 | 6 | 5 | - | - | 40TPI | ||
229.39 € | 1 | 5 Days | 58 | 6 | 4.5 | 3 | 12.1 | 1/4 | - | - | 20TPI | ||
229.39 € | 1 | 5 Days | 58 | 6 | 4 | 3 | 11.3 | - | 1/4 | - | 28TPI | ||
229.39 € | 1 | 5 Days | 58 | 6 | 5 | 3 | 14.8 | 5/16 | - | - | 18TPI | ||
229.39 € | 1 | 5 Days | 58 | 6 | 5 | 3 | 14.3 | - | 5/16 | - | 24TPI | ||
229.39 € | 1 | 5 Days | 58 | 6 | 6 | 3 | 14.1 | - | - | 7/16-1/2 | 28TPI |