Carbide Solid Mill Thread NPTF (0606C927NPTF)

Carbide Solid Mill Thread NPTF 0606C927NPTF

Product Details:

Manufacturer part number: 0606C927NPTF

Brand: CARMEX

Price: 229.39

Delivery time: 5 Days


Technical Data:

Overall Length (L): 58 mm

Shank diameter (d): 6

Tool Diameter (D): 6 mm

Number of flutes: 3

Under Head Length (I): 9.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0606C927NPTF

Part Number
0606C927NPTF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length (L)
(mm)
Shank diameter (d) Tool Diameter (D)
(mm)
Number of flutes Under Head Length (I)
(mm)
Standard Pitch

229.39 €

1 5 Days 586639.91/16-1/827TPI

Loading...

  1. 1

Basic information

Screw Types Parallel for Pipes Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Thread cutter Hole type For blind hole Coating Y/N Available
Coating Type Nitriding Treatment Features Machines screws with one pass. Its spiral grooves reduces cutting torque and processes smoothly. It has 3 to 6 blades, which reduces the processing time. The thinnest blade has 2.2 mm in diameter, ideal for small holes. Both right and left screws can be processed with the same tool.

This page is Carbide Solid Mill Thread NPTF, part number 0606C927NPTF.
You can find the detail information about specifications and dimensions on part number 0606C927NPTF.

Variation of this product

Part Number
0808C1418NPTF
1212D2014NPTF
1616D2711.5N(PT)F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length (L)
(mm)
Shank diameter (d) Tool Diameter (D)
(mm)
Number of flutes Under Head Length (I)
(mm)
Standard Pitch

273.20 €

1 5 Days 6488314.81/4-3/818TPI

392.52 €

1 5 Days 841212420.91/2-3/414TPI

568.45 €

1 5 Days 1051616427.61-211.5TPI

Tech Support