Carbide Solid Mill Thread with Oil Hole NPSF

Carbide Solid Mill Thread with Oil Hole NPSF
Inch shank for both inner and outer diameters.

[Features]
· Threading is done in 1 pass.
· Spiral grooves allow reduction of cutting torque and smoother processing.
· Machining time can be shortened with this multi-blade type, with flute count from 3 to 6.
· Starting with blade diameter of 2.2 mm, various small diameters are available.
· Can be used to cut the effective thread up to the edge of blind holes.
· The same tool can be used to machine workpieces of different materials.
· The finish is very clean.
· The unique multilayer coating extends the life of the tool.
· Cutting pressure is reduced, enabling machining of thin workpieces.
· The same tool can be used for left and right threading.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B0312C0427NPSF
B0375D0618NPSF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length (L)
(mm)
Standard Shank diameter (d) Tool Diameter (D)
(mm)
Number of flutes Under Head Length (I)
(mm)
Pitch

232.76 €

1 7 Days 631/85/16 Inch7.6310.827-Inch models

289.64 €

1 7 Days 761/4 - 3/83/8 inch9.5416.218-Inch models

Loading...

  1. 1

Basic information

Screw Types Parallel for Pipes Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Thread cutter Hole type For blind hole Coating Y/N Available
Coating Type Nitriding Treatment Features Machines screws with one pass. Its spiral grooves reduces cutting torque and processes smoothly. It has 3 to 6 blades, which reduces the processing time. The thinnest blade has 2.2 mm in diameter, ideal for small holes. Both right and left screws can be processed with the same tool.

Tech Support