Combination Replacement Blade【10 Pieces Per Package】

Combination Replacement Blade
  • Volume Discount
Dedicated replacement blades for the combination type (MR109137).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MR137

Part Number
MR137
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.31 €

10 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Product Type Other Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.3
Number of Replacement Blades(sheet) 10 Applicable Cutter Combination (MR109137) Material Stainless Steel
Features 3 With cutting blade automatic storage function

This page is Combination Replacement Blade, part number MR137.
You can find the detail information about specifications and dimensions on part number MR137.

Tech Support