Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TTB632-19-25
Part Number
|
---|
TTB632-19-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | Shank D (mm) | Shank F (mm) | Shipment Unit (Book) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.09 € | 10 | 7 Days | 19 | 240 | 25 | 4-19X25 | 8 | 32 | 8 | 28 | 5 | 10 |
Loading...
Product Type | Cutting Bit with High-Speed Blade | Material | High-speed steel | Paint | Gold |
---|
This page is HSS Bit S632 Model Planing Acute Angle Round Blade, part number TTB632-19-25.
You can find the detail information about specifications and dimensions on part number TTB632-19-25.
Configure
Basic Attributes
Type
Shank width(mm)
Shank Total Length(mm)
Shank height(mm)
Nominal Number
Tip Part A(mm)
Tip Part B(mm)
Tip Part C(mm)
Shank D(mm)
Shank F(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TTB632-16 |
TTB632-19 |
TTB632-22 |
TTB632-25 |
TTB632-32 |
TTB632-38 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | Shank D (mm) | Shank F (mm) | Shipment Unit (Book) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.52 € | 10 | 7 Days | - | - | - | 2-16 | - | - | - | - | - | 10 | ||
86.40 € | 1 | Available | 7 Days | 19 | 210 | 19 | 3-19 | 8 | 29 | 7 | 21 | 3 | 1 | |
82.08 € | 10 | 7 Days | - | - | - | 5-22 | - | - | - | - | - | 10 | ||
83.09 € | 1 | 7 Days | 25 | 270 | 25 | 7-25 | 10 | 38 | 10 | 28 | 5 | 1 | ||
131.66 € | 5 | 7 Days | 32 | 33 | 32 | 9-32 | 17 | 45 | 11 | 35 | 8 | 5 | ||
244.90 € | 1 | 7 Days | 38 | 380 | 38 | 11-38 | 20 | 54 | 11 | 43 | 8 | 5 |