NT Replacement Blade, Edge Treatment Equipment Case, Eco Series BL-300E【6 Pieces Per Package】

NT Replacement Blade, Edge Treatment Equipment Case, Eco Series BL-300E
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
· Recycled resin is used for the case.
· It includes a processor for the cutting edge.
· Recycled resin is used.
· Can be disposed of separately.
[Applications]
· Product intended for cutting thick items.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BL-300E

Part Number
BL-300E
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.47 €

8.03 €

6 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Product Type Other Main body, Spare Blade Replacement Blade Conforming main body L Type Cutter
JAN Code 4904011016462 Mass(g) 72 Material and Finish Alloy tool steel
Application Product intended for cutting thick items. Features Recycled resin is used for the case.

This page is NT Replacement Blade, Edge Treatment Equipment Case, Eco Series BL-300E, part number BL-300E.
You can find the detail information about specifications and dimensions on part number BL-300E.

Tech Support