Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BN6010
Part Number
|
---|
BN6010 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | work material | Material | Blade tip angle | Blade Name / Shape | Compatible Blade | Overall Length (mm) | Shaft Diameter (mm) | Blade Length (mm) | Maximum Thickness (mm) | Compatible Holder (MISUMI part number) | Single blade, two blades | Pcs. per Pkg. (Book) | Compatible Holder (Manufacturer part number) | Applicable Handles (Manufacturer part number) | Operating Range Blade Edge Size | Blade | Specifications | Mass (g) | Coating | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.34 € | 10 Pieces Per Package | 1 pack | 6 Days | - | High-speed steel | 40° | N6 | - | 45 | 2.6 | - | 20 | - | Right blade | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | - | - | For inside of wall cloth/paper hole and back side of thick plates. Maximum thickness is 20 mm. Right blade. Total length is 45 mm. | 23 | - |
Loading...
Product Type | Manual | Product Content | Blade |
---|
This page is Deburring Blade (Light Work Type), part number BN6010.
You can find the detail information about specifications and dimensions on part number BN6010.
Configure
Basic Attributes
work material
Compatible Blade
Blade Length(mm)
Compatible Holder (MISUMI part number)
Type
Material
Blade tip angle
Blade Name / Shape
Overall Length(mm)
Shaft Diameter(mm)
Maximum Thickness(mm)
Single blade, two blades
Pcs. per Pkg.(Book)
Compatible Holder (Manufacturer part number)
Applicable Handles (Manufacturer part number)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BN1012 |
BN1014 |
BN1015 |
BN1310 |
BN8010 |
BN8043 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Material | Blade tip angle | Blade Name / Shape | Compatible Blade | Overall Length (mm) | Shaft Diameter (mm) | Blade Length (mm) | Maximum Thickness (mm) | Compatible Holder (MISUMI part number) | Single blade, two blades | Pcs. per Pkg. (Book) | Compatible Holder (Manufacturer part number) | Applicable Handles (Manufacturer part number) | Operating Range Blade Edge Size | Blade | Specifications | Mass (g) | Coating |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.67 € | 10 Pieces Per Package | 1 pack | 6 Days | - | HSS TiN Coat | 40 | - | - | - | - | - | - | - | - | - | - | - | - | N1 Tin | - | - | - | ||
167.85 € | 10 Pieces Per Package | 1 pack | 5 Days | - | Diamond Coating | - | N1 Diamond | - | - | 2.6 | - | - | - | - | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | - | - | N1 with diamond coating. For carbide, ceramics, and glass. | 15 | Diamond Coating | ||
129.93 € | 10 Pieces Per Package | 1 pack | 5 Days | Hardened Steel / Plastic | Carbide | 50° | N1 Carbide | - | - | 2.6 | - | - | - | Right blade | 10 | EL01033 (For Handles: NG3000), SN1000 (For Handles: UH1000) | NG2000/SG3100 | - | - | Carbide Solid N1. For hardened steel and special plastics. Right blade. Hardness: 1,400-1,700 HV. | 18 | - | ||
40.43 € | 10 Pieces Per Package | 1 pack | 6 Days | Steel and Aluminum / Plastic | Cobalt HSS | 45 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
97.57 € | 10 Pieces Per Package | 1 pack | 6 Days | - | High-speed steel | 55 | - | - | - | - | - | - | DB1000 | - | - | - | - | 0-12 | N80 | - | - | - | ||
126.69 € | 10 Pieces Per Package | 1 pack | 6 Days | - | High-speed steel | 55 | - | - | - | - | - | - | DB1000 | - | - | - | - | 0-12 | N80M42 | - | - | - |