Sabre Saw Blade Curved Type for Wood / ALC【1-5 Pieces Per Package】

Sabre Saw Blade Curved Type for Wood / ALC
Saber saw blade ideal for stainless steel cutting, dismantling work, woodworking, and renovation.
[Features]
· Effective curve and tool edge quality (bimetal (matrix II)) for greatly improved work efficiency.
· The four elements improve sharpness and durability.
· Curved shape that perfectly fits materials to improve cutting speed.
[Applications]
· For ALC (No. 155). Can also cut with lathes.
· For woodworking, for remodeling (no. 156), can be cut and nailed.
· Ideal for stainless steel cutting, dismantling work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NO.155
NO.156
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Wood/Thickness
(mm)

95.78 €

2 5 Days Iron and Steel / Stainless Steel150 or Less

95.77 €

5 Pieces Per Package

2 packs 9 Days Iron and Steel / Woodworking / Stainless Steel-

Loading...

  1. 1

Basic information

Number of Teeth 8 Overall Length(mm) 300 Thickness(mm) 1.3
Iron Material / Stainless Steel Material / Tube Material / External Diameter(mm) 130 or Less Iron Material / Stainless Steel Material / Tube Material / Thickness(mm) 3.0 or Less Sales Unit(Sheets) 5
Iron Material / Stainless Steel Material / Board Material / Thickness(mm) 3.0 or Less Iron Material / Mild Steel Material / Tube Material / External Diameter(mm) 175 or Less Iron Material / Mild Steel Material / Tube Material / Thickness(mm) 3–6
ALC/Thickness(mm) 130 or Less

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360