Carbide Trimmer Router Bit Cove Surface Bit

Carbide Trimmer Router Bit Cove Surface Bit
For decorative surface processing of wood and resin.

[Features]
· With carbide tip and excellent durability

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1330341

Part Number
1330341
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.55 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Package size(mm) H98×W48×D43 Weight(g) 107 Blade size width(mm) 32
Blade size height(mm) 13 Bearing Width(mm) 12.7 JAN code 4907052374515
Features With Carbide Tip and Excellent Durability

This page is Carbide Trimmer Router Bit Cove Surface Bit, part number 1330341.
You can find the detail information about specifications and dimensions on part number 1330341.

Tech Support