Cross Hexalobular Wrench

Cross Hexalobular Wrench
  • Volume Discount
The compact size also makes it convenient for carrying.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SXR41H

Part Number
SXR41H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.60 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type (Shape) Other Tip shape / tamper-proof T Type Tamper-Proof Type Single Product/Set Classification Set Product
Number Contained In A Packet Size, T8, T10, T15, T20 Product Width(mm) 67 Product Height(mm) 67
Product Depth(mm) 11 Application For tightening and releasing of T type Torx screws. Function 1 Compact and comes in 4 sizes.
Function 2 T type Torx/Supports tamper-resistant Torx screws. Notes 1 Please use a product that matches the size of the screws and bolts. Please do not hit it with a hammer or put excessive load on it. Notes 2 Do not use if damage such as cracking, chipping, or distortion is evident.
Notes 3 Do not use on live electrical equipment.

This page is Cross Hexalobular Wrench, part number SXR41H.
You can find the detail information about specifications and dimensions on part number SXR41H.

Tech Support