Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D7-5
Part Number
|
---|
D7-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Retainable blade diameter (mm) | Holder Length L (mm) | φd | L | Applicable main bodies | Tool Interference | φD1 | H1 | H2 | Product Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.84 € | 1 | 6 Days | 4–5 | 50 | 4–5 | 50 | DTA7、DTB7、DTE7 | 1 | 17 | 36 | 16 | Standard Class |
Loading...
Product Category | Attachments/Accessories |
---|
This page is Data One Collet, part number D7-5.
You can find the detail information about specifications and dimensions on part number D7-5.
Configure
Basic Attributes
Type
Retainable blade diameter(mm)
Holder Length L(mm)
φd
L
Applicable main bodies
Tool Interference
φD1
H1
H2
Product Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D12-12-P |
D12-13 |
D12-13-P |
D7-5-P |
D7-6 |
D7-6-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Retainable blade diameter (mm) | Holder Length L (mm) | φd | L | Applicable main bodies | Tool Interference | φD1 | H1 | H2 | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.79 € | 1 | 6 Days | 10–12 | 70 | 10–12 | 70 | DTA12、DTB12、DTE12 | 2 | 26 | 50 | 22 | High Precision Grade | ||
89.84 € | 1 | 6 Days | 11–13 | 70 | 11–13 | 70 | DTA12、DTB12、DTE12 | 2 | 26 | 50 | 22 | Standard Class | ||
116.79 € | 1 | 6 Days | 11–13 | 70 | 11–13 | 70 | DTA12、DTB12、DTE12 | 2 | 26 | 50 | 22 | High Precision Grade | ||
116.79 € | 1 | 6 Days | 4–5 | 50 | 4–5 | 50 | DTA7、DTB7、DTE7 | 1 | 17 | 36 | 16 | High Precision Grade | ||
89.84 € | 1 | 6 Days | 5–6 | 50 | 5–6 | 50 | DTA7、DTB7、DTE7 | 1 | 17 | 36 | 16 | Standard Class | ||
116.79 € | 1 | 6 Days | 5–6 | 50 | 5–6 | 50 | DTA7、DTB7、DTE7 | 1 | 17 | 36 | 16 | High Precision Grade |