Data One Collet (D3-1)

Data One Collet D3-1

Product Details:

Manufacturer part number: D3-1

Brand: MST CORPORATION

Price: 109.85

Delivery time: 8 Days


Technical Data:

Retainable blade diameter: 0.8 to 1 mm

Holder Length L: 40 mm

φd: 0.8 to 1

L: 40

Applicable main bodies: DTA3、DTB3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D3-1

Part Number
D3-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
Holder Length L
(mm)
φd L Applicable main bodies Tool Interference φD1 H1 H2 Product Type

109.85 €

1 8 Days 0.8 to 1400.8 to 140DTA3、DTB30.27307Standard Class

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories

This page is Data One Collet, part number D3-1.
You can find the detail information about specifications and dimensions on part number D3-1.

Variation of this product

Part Number
D12-12-P
D12-13
D12-13-P
D3-1-P
D3-1.5
D3-1.5-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Retainable blade diameter
(mm)
Holder Length L
(mm)
φd L Applicable main bodies Tool Interference φD1 H1 H2 Product Type

116.79 €

1 8 Days 10–127010–1270DTA12、DTB12、DTE122265022High Precision Grade

89.84 €

1 10 Days 11–137011–1370DTA12、DTB12、DTE122265022Standard Class

116.79 €

1 8 Days 11–137011–1370DTA12、DTB12、DTE122265022High Precision Grade

128.68 €

1 6 Days 0.8 to 1400.8 to 140DTA3、DTB30.27307High Precision Grade

143.74 €

1 8 Days 1 to 1.5401 to 1.540DTA3、DTB30.57307.2Standard Class

119.27 €

1 8 Days 1 to 1.5401 to 1.540DTA3、DTB30.57307.2High Precision Grade

Tech Support