Data One Collet Holder E Type Coolant Cap (CLP-12E)

Data One Collet Holder E Type Coolant Cap CLP-12E

Product Details:

Manufacturer part number: CLP-12E

Brand: MST CORPORATION

Price: 49.41

Delivery time: 8 Days


Technical Data:

Retainable blade diameter: 30 mm

φd: 30

φC: 40

Holder Format: DTE12

H: 18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CLP-12E

Part Number
CLP-12E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
φd φC Holder Format H

49.41 €

1 8 Days 303040DTE1218

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories

This page is Data One Collet Holder E Type Coolant Cap, part number CLP-12E.
You can find the detail information about specifications and dimensions on part number CLP-12E.

Variation of this product

Part Number
CLP-7E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Retainable blade diameter
(mm)
φd φC Holder Format H

49.41 €

1 8 Days 212129DTE714

Tech Support