Zet Flasher

Zet Flasher
  • Volume Discount
Multiple sharp blades with excellent sharpness and don't leave burrs or deform the cutting plane and deliver a beautiful finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FX80A
FX100A
FX110A
FX125A
FX160A
FX180A
FX180SS
FX305A
FX305S
FX355A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Work material Cutting Capacity (Steel)
(mm)
Cutting Capacity (Stainless Steel)
(mm)
Outer Diameter
(mm)
Number of flutes
(P)
Tip thickness
(mm)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
Details Type JAN Code Applicable Work Material Application Features 1 Mass
(g)
Other

65.27 €

1 Available 5 Days Iron + Stainless Steel4280141.82015000A type for iron and stainless steel.4963202-079563General soft steel materials (iron and aluminum), stainless steel (SUS304)For cutting iron plate / angle steel / C type steel / VLP pipes / various pipes / electrical wires / hanger rails / raceway / ALC (with rebars) / deck plates / steel plates / stud bolts / rebars / round bars / aluminum sashes / PVC pipes / various sidings / gratings / wood and others.-70-

66.88 €

1 Available 5 Days Iron + Stainless Steel42100201.82013000A type for iron and stainless steel.4963202-079600General soft steel materials (iron and aluminum), stainless steel (SUS304)For cutting iron plate / angle steel / C type steel / VLP pipes / various pipes / electrical wires / hanger rails / raceway / ALC (with rebars) / deck plates / steel plates / stud bolts / rebars / round bars / aluminum sashes / PVC pipes / various sidings / gratings / wood and others.-120-

67.06 €

1 Available 5 Days Iron + Stainless Steel42110221.82013000A type for iron and stainless steel.4963202-079648General soft steel materials (iron and aluminum), stainless steel (SUS304)For cutting iron plate / angle steel / C type steel / VLP pipes / various pipes / electrical wires / hanger rails / raceway / ALC (with rebars) / deck plates / steel plates / stud bolts / rebars / round bars / aluminum sashes / PVC pipes / various sidings / gratings / wood and others.-140-

89.36 €

1 Available 5 Days Iron + Stainless Steel42125261.8207500A type for iron and stainless steel.4963202-079686General soft steel materials (iron and aluminum), stainless steel (SUS304)For cutting iron plate / angle steel / C type steel / VLP pipes / various pipes / electrical wires / hanger rails / raceway / ALC (with rebars) / deck plates / steel plates / stud bolts / rebars / round bars / aluminum sashes / PVC pipes / various sidings / gratings / wood and others.-210-

94.69 €

1 Available 5 Days Iron + Stainless Steel63160322206000A type for iron and stainless steel.4963202-079723General soft steel materials (iron and aluminum), stainless steel (SUS304)For cutting iron plate / angle steel / C type steel / VLP pipes / various pipes / electrical wires / hanger rails / raceway / ALC (with rebars) / deck plates / steel plates / stud bolts / rebars / round bars / aluminum sashes / PVC pipes / various sidings / gratings / wood and others.-360-

93.92 €

1 Available 5 Days Iron + Stainless Steel63180402205500A type for iron and stainless steel.4963202-079761General soft steel materials (iron and aluminum), stainless steel (SUS304)For cutting iron plate / angle steel / C type steel / VLP pipes / various pipes / electrical wires / hanger rails / raceway / ALC (with rebars) / deck plates / steel plates / stud bolts / rebars / round bars / aluminum sashes / PVC pipes / various sidings / gratings / wood and others.-440-

93.00 €

1 Available 5 Days Iron4-180401.9205500For Iron (for center plates)4963202-036238-For cutting C type steel, various pipes, raceways, angles, etc.40 tip edge type.400-

170.46 €

1 Available 5 Days Iron + Stainless Steel106307602.125.41600A type for iron and stainless steel.4963202-084123-For cutting general soft steel (iron and aluminum), stainless steel, steel sheets, angle steel, C steel, VLP pipes, various pipes, PVC pipe, various siding, wood, etc.Sharpness-focused, does not leave burn and burrs on the cut surface. Adopted 60 teeth comfortably for high grade tip.1400Use a low-speed chip saw cutter up to a no-load rotation speed of 1,600 min-1, (1,600 rpm).

185.89 €

1 8 Days Iron10-307542.825.41600For Iron (for medium thickness)4963202-025317-For cutting angle steel such as channel steel, raceways, iron pipe, hanger rail, and PVC pipe.Long life type recommended for thicknesses of 2-10 mm.1400-

202.33 €

1 Available 5 Days Iron + Stainless Steel106355802.425.41500A type for iron and stainless steel.4963202-084147-For cutting general soft steel (iron and aluminum), stainless steel, steel sheets, angle steel, C steel, VLP pipes, various pipes, PVC pipe, various siding, wood, etc.Sharpness-focused, does not leave burn and burrs on the cut surface. Adopted 80 teeth comfortably for high grade tip.1900-

Loading...

  1. 1

Basic information

Chip Diamond

Tech Support