Office Counter

Office Counter

Click on this image to zoom in.

Click on this image to zoom in.

  • CVA-LSO Type (Typical Color Beige and Pink in Photo)
  • CVA-HS Type (Typical Color Beige and Pink in Photo)
  • CVA-HST Type (Typical Color Beige and Pink in Photo)
  • CVA-HR Type (Typical Color Beige and Pink in Photo)
  • CVA-LR Type (Typical Color Beige and Pink in Photo)
  • CVA-HS Type (Typical Color Beige and Pink in Photo)
This is a counter with a simple design that will fit in wherever it is. The body is bright white, while beige pink and gray are used for the edges. Selection is possible to match the place of use such as schools, welfare facilities, offices, and factories.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CVA-9HS-G

Part Number
CVA-9HS-G
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content
1 18 Days 1 unit

Loading...

  1. 1

Basic information

Product Specifications Finished product Frontage(mm) 900 Depth(mm) 450
Height(mm) 890 Details Type High Counter Archive Type Shelf Board 2 Free Shelves
Edge Color Gray Trusco Code 454-0671 Mass(g) 39200
Features Body color is bright white and beige pink and gray are used for edges. Can be selected according to the place of use such as school, welfare facility, office, and factory. Material Steel Main Body Color White
Shelf Board Pitch(mm) 16.75 Top Panel 20 mm Thick Melamine Decorative ABS Roll Specifications Lock included
Amount Of Content 1 unit

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360