Adhering Friction Tape "Plop Pad / Plop Tape"

Adhering Friction Tape "Plop Pad / Plop Tape"
  • Volume Discount
Tape can be washed while affixed. Does not move when suction is applied. For indoor use. Ideal for grip on carpets and mats.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SD-404

Part Number
SD-404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

17.04 €

8 Available 7 Days 1 pc.

Loading...

  1. 1

Basic information

Color White Type Width(mm) 40 Length(m) 4
Thickness(mm) 2 Adhesiveness 13.28N/10mm JAN Code 4903620945019
Trusco Code 442-8897 Mass(g/package) 100 Features Can be washed when adhered. Adheres quickly and does not move.
Application For indoors. Optimal for non-slip of carpets and mats. Material Base Material: Polyester; Adhesive: Acrylic Adhesive; Adhesive Surface: Acrylic Resin Amount Of Content 1 pc.

This page is Adhering Friction Tape "Plop Pad / Plop Tape", part number SD-404.
You can find the detail information about specifications and dimensions on part number SD-404.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360