Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
THC-07A-OD
Part Number
|
---|
THC-07A-OD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | JAN Code | Trusco Code | Features | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.86 € | 6 | 6 Days | 354 | 242 | 120 | 7.2 | 299 | 196 | 114 | 4989999232868 | 440-8098 | Stackable when lid is closed or removed. Lightweight and easy to carry. Pass-through box with full-flat surface. Can be used for many purposes in any applications. | 510 | 1 pc. |
Loading...
Color | Other | Product Type | Box type container | Material (Main Body) | Polypropylene (PP) |
---|---|---|---|---|---|
Detailed colors | OD | Amount Of Content | 1 pc. |
This page is Container THC Type (Olive Drab, Type A), part number THC-07A-OD.
You can find the detail information about specifications and dimensions on part number THC-07A-OD.
Configure
Basic Attributes
Type
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Capacity(L)
Effective inside dimension: frontage(mm)
Effective inside dimension: depth(mm)
Effective inside dimension: height(mm)
JAN Code
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
THC-01A-OD |
THC-35A-OD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | JAN Code | Trusco Code | Features | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.83 € | 12 | 6 Days | 170 | 112 | 80 | 0.9 | 131 | 83 | 76 | 4989999231991 | 440-8039 | Lightweight and easy to carry. It can be used in various scenes as a multipurpose tote box with all surfaces solid seamed. | 112 | - | ||
35.64 € | 4 | 6 Days | 508 | 352 | 260 | 35.4 | 442 | 298 | 255 | 4989999232936 | 440-8161 | Stackable when lid is closed or removed. Lightweight and easy to carry. Pass-through box with full-flat surface. Can be used for many purposes in any applications. | 1390 | - |