ZetexPlus 31000-3040ZP (1-6812-03)

ZetexPlus 31000-3040ZP 1-6812-03

Product Details:

Manufacturer part number: 1-6812-03

Brand: AS ONE

Price: 149.68

Delivery time: 6 Days


Technical Data:

Width: 75 mm

Manufacturer Product Name: ZetexPlus 31000-3030ZP

Manufacturer Model Number: 31000-3030ZP

Amount Of Content: 1 Roll


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-6812-03

Part Number
1-6812-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Manufacturer Product Name Manufacturer Model Number Amount Of Content

149.68 €

1 6 Days 75ZetexPlus 31000-3030ZP31000-3030ZP1 Roll

Loading...

  1. 1

Basic information

Product Type Non-adhesive tape Color Brown-based Length(m) 30
Thickness(mm) 1.6 Detailed colors Brown Material ZETEX Plus® (Special High Temperature Treated Glass Fiber)
Heat Resistant Temperature(°C) 816 (continuous) Tensile Strength 108.8 X 158.7 (kg) (Total X Side) Amount Of Content 1 Roll

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360