Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1-6083-03
Product Type | Transportation cart | Main Body Material | Plastic | Main body: option | Main Body |
---|---|---|---|---|---|
Size(mm) | 320×485×780 | Manufacturer Product Name | Waste Liquid Return Tray Wagon 18-Liter Drum, for 1 | Part Number | For One 18 L Metal Can |
Features | A wagon which can smoothly transport poly tanks/18 L drums/pails which collect lab waste water, and features a tight turning radius. Features acid resistant properties. | Pipe Material | PVC (Polyvinyl Chloride Resin) Coating | Pedestal Material | PVC (Polyvinyl Chloride Resin) |
Caster(mm) | ø50 Nylon Type (with Rear Stoppers x 2) | Footnotes | Not applicable to collection of organic solvent. Polyethylene container, 18-liter drum, and pail are not included. | Compatible Tank Capacity(l) | 18 L Metal Can: 18 (238 x 238 x 349 mm or Equivalent) |
Amount Of Content | 1 unit |