Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MTI0604C12A60
Part Number
|
---|
MTI0604C12A60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (L) (mm) | M Details | Shank diameter (d) | Tool Diameter (D) (mm) | Under Head Length (I) (mm) | Pitch Range (mm) | Pitch Range Thread Number/inch | UN, UNC, UNS,UNF, UNEF | M Coarse | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
208.52 € | 1 | 5 Days | 58 | M5×0.5/M5.5×0.5/M5×0.75 | 6 | 4 | 12.5 | 0.5-1.0 | 48-24 | 10-36 UNS, 10-40 UNS,10-48 UNS, 12-24 UNC,12-28 UNF | M5×0.8/M6×1.0 |
Loading...
This page is MTI Mini Mill Thread, w / o Finishing Teeth, for Both 60° Inner / Outer Diameters, part number MTI0604C12A60.
You can find the detail information about specifications and dimensions on part number MTI0604C12A60.
Configure
Basic Attributes
Type
Overall Length (L)(mm)
M Details
Shank diameter (d)
Tool Diameter (D)(mm)
Under Head Length (I)(mm)
Pitch Range(mm)
Pitch Range Thread Number/inch
UN, UNC, UNS,UNF, UNEF
M Coarse
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MTI03012C3A60 |
MTI03014C4A60 |
MTI03019C5A60 |
MTI03024C7A60 |
MTI06032C9A60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (L) (mm) | M Details | Shank diameter (d) | Tool Diameter (D) (mm) | Under Head Length (I) (mm) | Pitch Range (mm) | Pitch Range Thread Number/inch | UN, UNC, UNS,UNF, UNEF | M Coarse |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
208.52 € | 1 | 5 Days | 39 | M1.6×0.25/M1.8×0.25/M2.0×0.25 | 3 | 1.15 | 3.1 | 0.25-0.35 | 100-72 | 0-80 UNF | M1.6×0.35 | ||
208.52 € | 1 | 5 Days | 39 | M2×0.35/M2.2×0.35 | 3 | 1.4 | 3.7 | 0.35-0.45 | 72-56 | 1-64 UNC, 1-72 UNF,2-56 UNC, 2-64 UNF | M2×0.4/M2.2×0.45 | ||
208.52 € | 1 | 5 Days | 39 | M2.5×0.35/M3×0.35 | 3 | 1.9 | 5.2 | 0.35-0.6 | 72-40 | 3-48 UNC, 3-56 UNF,4-40 UNC, 4-48 UNF | M2.5×0.45 | ||
208.52 € | 1 | 5 Days | 39 | M3.5×0.5 | 3 | 2.45 | 7 | 0.5-0.8 | 48-32 | 5-40 UNC, 5-44 UNF,6-32 UNC, 6-40 UNF | M3×0.5/M3.5×0.6 | ||
208.52 € | 1 | 5 Days | 58 | M4×0.5 | 6 | 3.2 | 9.5 | 0.5-1.0 | 48-24 | 8-32 UNC, 8-36 UNF,10-24 UNC, 10-28 UNS,10-32 UNF | M4×0.7/M4.5×0.75 |