MTI Mini Mill Thread, w / o Finishing Teeth, for Both 60° Inner / Outer Diameters (Part Numbers)

MTI Mini Mill Thread, w / o Finishing Teeth, for Both 60° Inner / Outer Diameters
For both internal and external threading

[Features]
· Ultrafine particle carbide and new type three-layer PVD coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MTI03014C4A60

Part Number
MTI03014C4A60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length (L)
(mm)
M Details Shank diameter (d) Tool Diameter (D)
(mm)
Under Head Length (I)
(mm)
Pitch Range
(mm)
Pitch Range Thread Number/inch UN, UNC, UNS,UNF, UNEF M Coarse

208.52 €

1 5 Days 39M2×0.35/M2.2×0.3531.43.70.35-0.4572-561-64 UNC, 1-72 UNF,2-56 UNC, 2-64 UNFM2×0.4/M2.2×0.45

Loading...

  1. 1

Basic information

Screw Types Meter Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Thread cutter Hole type For blind hole Coating Y/N Available
Coating Type Nitriding Treatment Number of flutes 3

This page is MTI Mini Mill Thread, w / o Finishing Teeth, for Both 60° Inner / Outer Diameters, part number MTI03014C4A60.
You can find the detail information about specifications and dimensions on part number MTI03014C4A60.

Variation of this product

Part Number
MTI03012C3A60
MTI03019C5A60
MTI03024C7A60
MTI06032C9A60
MTI0604C12A60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length (L)
(mm)
M Details Shank diameter (d) Tool Diameter (D)
(mm)
Under Head Length (I)
(mm)
Pitch Range
(mm)
Pitch Range Thread Number/inch UN, UNC, UNS,UNF, UNEF M Coarse

208.52 €

1 5 Days 39M1.6×0.25/M1.8×0.25/M2.0×0.2531.153.10.25-0.35100-720-80 UNFM1.6×0.35

208.52 €

1 5 Days 39M2.5×0.35/M3×0.3531.95.20.35-0.672-403-48 UNC, 3-56 UNF,4-40 UNC, 4-48 UNFM2.5×0.45

208.52 €

1 5 Days 39M3.5×0.532.4570.5-0.848-325-40 UNC, 5-44 UNF,6-32 UNC, 6-40 UNFM3×0.5/M3.5×0.6

208.52 €

1 5 Days 58M4×0.563.29.50.5-1.048-248-32 UNC, 8-36 UNF,10-24 UNC, 10-28 UNS,10-32 UNFM4×0.7/M4.5×0.75

208.52 €

1 5 Days 58M5×0.5/M5.5×0.5/M5×0.756412.50.5-1.048-2410-36 UNS, 10-40 UNS,10-48 UNS, 12-24 UNC,12-28 UNFM5×0.8/M6×1.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360